Overview
A floating barrier or boom, easily deployed and maintained, manufactured from Trelleborg's proven Foam Elastomer technology.
Trelleborg's SeaBarriers are manufactured using resilient closed cell polyethylene foam which is thermo-laminated around internal steelwork and encapsulated within a tough, abrasion resistant, polyurethane elastomer skin. This proven technology affords durability and reliability in the demanding environments in which they operate.
Trelleborg Marine & Infrastructure has the ideal solution in providing a floating exclusion zone, or area on a fixed or temporary basis.
Features
Highly Visible
Easy deployment and fixing
Robust and self-fendering
High resistance to impact incurrsion
Available in customized sizes to suit client requirments
Will not sink if outer skin is punctured
Low maintenance
Options & Accessories
Sizes and colours
Steelwork
End fittings
Steelwork
End fittings
Applications
Exclusion zones e.g. Around military Vessels
Anti-Terrorist small boat incursion barrier
Debris, human incursion into e.g. sluices/weirs
Anti-Terrorist small boat incursion barrier
Debris, human incursion into e.g. sluices/weirs