contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Turcon® Varilip® PDR seals are PTFE rotary shaft lip seals suitable for high surface speeds with low pressure. They provide stick-slipfree running with low friction and wide media and temperature range compatibility.