Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
4-2700 mm 200 MPa -60°C +200°C m/s
0.02 in 3000 psi -75°F +390°F 1.6 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Избор на език
Избор на език