Ø - Range | Pressure Range | Temp. range | Velocity |
20 - 250 mm | 35 MPa | -35°C +100°C | 0.5 m/s |
0.800 - 10 in | 5075 psi | -31°F +212°F | 1.6 ft/s |
CAD Downloads
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Избор на език