Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
19 - 1524 mm 5.5 MPa -60°C +130°C 2 m/s
0.750 - 60 in 800 psi -76°F +266°F 6.5 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vyberte jazyk
Vyberte jazyk