Hydraulic cylinder rod seals with pressure-relief function: Stepseal® V
An innovative hydraulic rod seal with pressure-relief function is featured in this video.Turcon® Stepseal® V is engineered to prevent pressure build-up in even the most difficult of hydraulic sealing arrangements. The seal incorporates a number of unique features. These include a patented hydrostatic pressure-relief system, which provides rapid pressure actuation and pressure balancing under all service conditions.