Environmental seals encompass a broad range of products developed to satisfy various customer requirements and include hatch seals. These can be fabric reinforced to meet load and deformation requirements, attached to the assembly by the use of moulded lugs, located into pre-drilled holes. An extensive range of polymers is available for manufacture of environmental seals, allowing them to satisfy most operational conditions. An FEA (Finite Element Analysis) service is available to assist in design of this seal type.