contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
High load bushings are available in Turcite® and HiMod® engineered thermoplastics or Orkot® synthetic composites. The bushings are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.