Miracle on the Hudson

A commercial airplane flying over New York City with a stunning sunset and the iconic skyline in the background.
On January 15, 2009, US Airways Flight 1549, carrying 150 passengers, faced a life-threatening emergency. Shortly after takeoff from New York City's LaGuardia Airport, both engines were completely disabled following a bird strike. With no power and no time to return to the airport, the skilled pilot, Captain Chesley "Sully" Sullenberger, made the daring decision to execute an emergency landing on the frigid waters of the Hudson River. This extraordinary event, later celebrated as the "Miracle on the Hudson," showcased the importance of precision, preparation and reliable safety equipment.

When Every Second Counts  


The successful evacuation of all passengers and crew relied heavily on the aircraft’s evacuation slides and life rafts — essential tools crafted with engineered coated fabrics from Trelleborg. These materials are meticulously designed to meet extreme safety and performance demands while adhering to strict regulatory standards.  

Trelleborg’s coated fabrics are manufactured for superior strength and durability, offering high tear resistance and tensile strength to maintain stability under immense pressure. Advanced flame-retardant properties are integrated to protect passengers in critical moments, while airtight and water-repellent coatings ensure reliable flotation and sustained inflation. The materials are also designed for ease of use under pressure, with a low coefficient of friction for smooth passenger evacuation and anti-static properties to prevent sparking in challenging conditions.  

Trelleborg’s materials enabled evacuation slides to deploy quickly and effectively on impact, doubling as flotation devices to safely accommodate passengers in lifeboat-style rafts. These life-saving tools provided stability and buoyancy in freezing river conditions, ensuring every person onboard reached safety without casualties.  

Sullenberger Aviation Museum

The recently opened Sullenberger Aviation Museum in Charlotte, North Carolina, features exhibits including the slides and rafts used during the "Miracle on the Hudson" landing. These artifacts offer visitors a deeper understanding of advancements in aviation safety and the technologies that support it.  

Next time you’re on a flight, take a moment to think about all the safety equipment onboard — and the life-saving innovations behind it.