PLUGYS VJ for manhole tightness testing are short and light, equipped with three eyebolts for a simple vertical insertion of a plug.
Coupling System
PLUGSY VJ - Bypass Plugs
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
DEFLATED PLUG |
PRODUCT WEIGHT [kg] / [lbs] |
INFLATION VALVE |
BYPASS
DIAMETER (FEMALE) |
||
|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
DIAMETER [mm] / [inch] |
LENGTH [mm] / [inch] |
THREAD
SIZE |
|||||
| 501841 | 600-650 / 24”-26” | 600 / 24” | 650 / 26” | 1.5 / 22 | 560 / 22” | 360 / 14” | 16 / 35 | R 1/4” | 2” |
| 538201 | 600 / 24” | 590 / 23” | 600 / 24” | 0.5 / 7 | 582 / 22.9” | 200 / 8” | 3.7 / 8 | R 1/4” | 2” |
| 573713 | 700 / 28" | 690 / 27" | 700 / 28" | 0.5 / 7 | 670 / 26" | 200 / 8" | 4.6 / 10.1 | R 1/4" | 2" |
| 535889 | 800 / 32” | 780 / 30.7” | 800 / 32” | 0.5 / 7 | 770 / 30” | 200 / 8” | 5 / 11 | R 1/4” | 2” |
| 535890 | 1000 / 40” | 980 / 38.5” | 1000 / 40” | 0.5 / 7 | 970 / 38” | 200 / 8” | 6.5 / 14 | R 1/4” | 2” |
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version