The vacuum drainage bag seals leaks without using straps. Vacuum bags work well on large storage tanks and wide flat surfaces that can’t be strapped. Vacuum sealing drainage bags seal and stick by creating a vacuum, which is why belts are not needed. A vacuum is created by using air-pressure from a high-pressure air source.
PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
528345 | Vacuum drainage bag TB 50 | 1 |
529103 | Ball valve, storz D, stainless, 0.6 kg (1.3 lbs) | 1 |
529153 | Transparent venting and drainage hose, 5 m (16’), storz D, 1.4 kg (3 lbs) | 1 |
76686 | Inflation hose, 10 m (33’), yellow, system 2.5 bar (36 psi), 1.3 kg (2.9 lbs) | 1 |
587296 | Portable case, 800 x 600 x 235 (32’’ x 24’’ x 9’’), 0.2 kg (0.44 lbs) | 1 |
Technical Data
TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
VACUUM |
DRAINAGE SURFACE DIMENSIONS |
SEALING PRESSURE |
AIR REQUIREMENT |
---|---|---|---|---|---|---|---|---|
DIAMETER | DIAMETER | |||||||
[cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [bar] / [psi] | [cm] / [inch] | [bar] / [psi] | [l] / [cu./Ft.] | ||
TB 50 | 528345 | 50 / 20" | 5.4 / 12 | 8 / 116 | 0.85 / 12 | 20 / 8" | 1.4 / 20 | 1.2 / 0.04 |