Description
Medium-pressure lifting bags provide high lifts. They have a soft footprint which makes them ideal for lifting softer structures since the lifting force is spread over a wider area.
Key features & benefits
- Perfect performance on soft grounds
- Suitable for high lifts
- Made from extra durable materials
- Extra fast inflation and deflation
Technical Data
| TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
NOMINAL CONTENT |
AIR REQUIREMENT |
MAX LIFTING CAPACITY |
MAX. LIFTING HEIGHT |
INFLATION VALVE |
|
|---|---|---|---|---|---|---|---|---|---|---|
| DIAMETER | HEIGHT | |||||||||
| [cm] / [inch] | [cm] / [inch] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | [l] / [cu./Ft.] | [t] / [US Tons] | [cm] / [inch] | Thread size | ||
| MA | 521478 | 61 / 24" | 5 / 2" | 7.5 / 17 | 1.0 / 14.5 | 126 / 4 | 251 / 9 | 3 / 3.3 | 43 / 17" | R 3/8” - male |
| MB | 521479 | 76 / 30" | 5 / 2" | 12 / 27 | 1.0 / 14.5 | 268 / 9 | 535 / 19 | 4.7 / 5.2 | 59 / 23" | R 3/8” - male |
| MC | 521481 | 91 / 36" | 5 / 2" | 15 / 33 | 1.0 / 14.5 | 397 / 14 | 793 / 28 | 6.7 / 7.4 | 61 / 24" | R 3/8” - male |
| MD | 521482 | 122 / 48" | 8 / 3" | 35 / 77 | 1.0 / 14.5 | 1168 / 41 | 2337 / 83 | 12 / 13.2 | 100 / 39" | R 3/8” - male |
Coupling System
Controllers
Adapters
Inflation Hoses
Download