Type of material & angle inclination
Selection of a profile type and height depends on the material to be conveyed and the angle of inclination:
|
Type of material |
Material example |
Max. angle of inclination |
||
|---|---|---|---|---|
|
Height of cleats |
||||
|
Profile type A, h: 16 mm |
Profile type AH, h: 25 mm |
Profile type AF and F, h: 32 mm |
||
|
POWDERY |
Flour, lime, etc. |
25° |
28° |
30° |
|
LOOSE FLOWING |
Grains: corn, barley, wheat, rye, dry sand |
20/25° |
25/30° |
25/30° |
|
LOOSE ROLLING |
Gravel, ground stone |
25° |
28° |
30° |
|
STICKY |
Wet sand, ash, wet loam |
30/35° |
35/40° |
40/45° |
|
PACKED |
Sacks, jute sacks, paper sacks |
30/35° |
35/40° |
35/40° |
|
|
|
|
||
Carryolive belt
A special type of Chevron conveyor belt designed specifically for transporting olives. It features a closed central profile that ensures optimal transportation.
Chevron conveyor belts with A and AH type profiles
Height 25 mm
Chevron conveyor belts with AC type profiles
Height
Key features & benefits of the AF Chevron conveyor
Height 32 mm
Chevron conveyor belts with F type profiles
Height 32 mm
Download
Conveyor belts
General terms and conditions
Conveyor belts
Warranty conditions
Conveyor belts
REACH statement
Conveyor belts
Warranty conditions. In Slovenian