The end of micro-leakage: Rubore®Flat Seal
Can one single seal be stable and soft at the same time?
Check out Rubore® Flat Seal, stamped out with a soft rubber layer vulcanized on an complex geometry. It's ideal for use in direct force connection.
Applications:
- Flange connections
- Pumps
- Automatic transmissions
- Electric motors

Safe and effective: Rubore® Frame Seal
What would the perfect sealing solution for control units and electronic components look like?
Take a look at the Rubore Frame Seal! Produced with the patented stamping technology to create a thick gasket with narrow geometry for good compression.

Rubore® Cap Seal
Optimize the assembly process with the innovative Rubore® Cap Seal
How do you safely and reliably close mounting bores in camshaft housings?
Without the need of adhesives and sealants in the assembly process, Rubore® Cap Seals offer a considerable cost and time saving potential, as well as an enhanced sealing performance compared to conventional sealing caps. Read the flyer to find out more

Two in one: Rubore® Cover Seal
Looking for a smart solution for housings of electronic control units or sensors?
Rubore® Cover Seal, with its deep drawn cover and integrated seal might be the perfect solution for you. Due to low mounting forces, it is easy to assemble and the sealing lip is positioned accurately each and every time.