Tran-SECURE™ Flat Gaskets
Trelleborg’s Tran-SECURE™ flat gaskets are available in a wide range of standard and custom materials to meet chemical transportation requirements to get service cars back on track quickly.
Features and Benefits:
- Fully controlled process – from formulation to finished product – ensures quality and consistency to help prevent NARs
- Leading material portfolio
- Cost-effective sealing solution
- Standard and custom parts available in a full range of geometries
- Cutting capability 55 inches wide x 110 inches long and up to ½ inch thick
- No tooling required for quick turnaround times
- In stock for shipment within 24 hours at www.chemtransportsealsshop.com
- Largest brand name materials stocked
- Made in the USA

Applications:
- Tank car, tank trucks, IBC and ISO containers
- Valve to tank car interface
- Internal valve sealing
- Loading and unloading equipment
- Pressure plates
Sealing Materials
Trelleborg’s extensive range of materials for flat gaskets comply with various regulatory requirements, while safely meeting your application’s sealing needs.
Materials for safely sealing highly aggressive chemicals in tank cars, trucks, IBCs, and ISO containers include:
- Elastomers
- Flexible Graphite
- Non-Asbestos Fiber
- PTFE
Regulatory Compliance
Trelleborg flat gasket materials are compliant with: REACH, RoHS, and Prop 65. Specific materials are compliant with: FDA, 3A, and USP
Dependable sealing solutions for chemical transportation
Our line of flat gaskets is backed by Trelleborg’s global resources, expert local support team, and decades of material research and chemical compatibility testing.

For convenient 24/7 online ordering, visit the Chemical Transportation Seals Shop
Additional Reading