Product Description
The mountings are available in a large range of sizes with low to high load carrying capacity, and also have standard metric threads of varying lengths. They are most effective when fitted to take loads in shear and compression, but can also be used in pure shear or compression directions.

Type A
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | SHEAR | MAX. BOLT TORQUE (Nm) |
|||||
ØD | H | Ød | L | MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
|||||
TYPE A STANDARD | ||||||||||||
A10/10 | 19-0272 | 20-01435 | 60 | 10 | 10 | M4 | 10 | 41 | 0.9 | 20 | 2 | 1.6 |
A10/15 | 19-0400 | 20-01066 | 60 | 10.0 | 15 | M4 | 10.0 | 41 | 1.2 | 15 | 3.1 | 1.6 |
A13/10 | A 1310 | 509003 | 60 | 13 | 10 | M5 | 10 | 48 | 0.8 | 26 | 1.6 | 2.7 |
A13/15 | A 1315 | 509007 | 60 | 13 | 15 | M5 | 10 | 40 | 1.0 | 26 | 2.6 | 2.7 |
A13/20 | A 1320 | 509015 | 60 | 13 | 20 | M5 | 10 | 40 | 1.0 | 26 | 2.6 | 2.7 |
A15/8 | A 1508 | 509018 | 60 | 15 | 8 | M4 | 12 | 95 | 0.4 | 34 | 1.0 | 1.3 |
A15/10 | A 1510 | 509019 | 60 | 15 | 10 | M4 | 12 | 75 | 0.6 | 34 | 1.4 | 1.3 |
A15/15 | 19-0769 | 20-01068 | 60 | 15 | 15 | M4 | 10 | 102 | 1.5 | 41 | 3.2 | 1.6 |
A15/15 | A 1515 | 509020 | 60 | 15 | 15 | M4 | 12 | 58 | 1.0 | 34 | 2.4 | 1.3 |
A15/20 | A 1520 | 509022 | 60 | 15 | 20 | M4 | 12 | 52 | 1.4 | 34 | 3.3 | 1.3 |
A15/30 | A 1530 | 509048 | 60 | 15 | 30 | M4 | 12 | 48 | 2.1 | 34 | 5.3 | 1.3 |
A16/10 | A 1610 | 509049 | 60 | 16 | 10 | M5 | 12 | 89 | 0.6 | 39 | 1.4 | 2.7 |
A16/15 | A 1615 | 509050 | 60 | 16 | 15 | M5 | 12 | 67 | 1.0 | 39 | 2.4 | 2.7 |
A16/20 | A 1620 | 509051 | 60 | 16 | 20 | M5 | 12 | 60 | 1.4 | 39 | 3.3 | 2.7 |
A16/25 | A 1625 | 509052 | 60 | 16 | 25 | M5 | 12 | 60 | 1.8 | 39 | 4.3 | 2.7 |
A20/8.5 | A 208,5 | 509053 | 60 | 20 | 8.5 | M6 | 17 | 220 | 0.4 | 61 | 1.0 | 4.7 |
A20/10 | 19-0296 | 20-00418 | 40 | 20 | 10 | M6 | 15/18 | 173 | 0.5 | 71 | 1.4 | 8.3 |
A20/15 | A 2015 | 509056 | 60 | 20 | 15 | M6 | 17 | 121 | 0.9 | 61 | 2.1 | 4.7 |
A20/15 | 19-0383 | 20-01226 | 60 | 20 | 15 | M6 | 18 | 163 | 1.2 | 71 | 2.6 | 8.3 |
A20/20 | 19-0384 | 20-00541 | 60 | 20 | 20 | M6 | 15/18 | 163 | 1.7 | 71 | 4.5 | 8.3 |
A20/20 | A 2020 | 509063 | 60 | 20 | 20 | M6 | 17 | 103 | 1.3 | 61 | 3.1 | 4.7 |
A20/25 | A 2025 | 509064 | 60 | 20 | 25 | M6 | 17 | 95 | 1.7 | 61 | 4.1 | 4.7 |
A20/25 | 19-0387 | 20-01228 | 60 | 20 | 25 | M6 | 15/18 | 153 | 2.1 | 61 | 6.2 | 8.3 |
A20/30 | A 2030 | 509065 | 60 | 20 | 30 | M6 | 17 | 95 | 2.2 | 61 | 5.0 | 4.7 |
A25/10 | 19-0297 | 20-00557 | 60 | 25 | 10 | M6 | 18 | 306 | 0.8 | 122 | 1.5 | 8.3 |
A25/10 | A 2510 | 509067 | 60 | 25 | 10 | M8 | 20 | 184 | 0.3 | 61 | 0.8 | 11 |
A25/15 | 19-0415 | 20-00558 | 60 | 25 | 15 | M6 | 18 | 296 | 1.5 | 112 | 2.5 | 8.3 |
A25/15 | A 2515 | 509069 | 60 | 25 | 15 | M6 | 18 | 216 | 0.9 | 95 | 2.2 | 4.7 |
509070 | M8 | 20 | 11 | |||||||||
A25/20 | A 2520 | 509071 | 60 | 25 | 20 | M6 | 18 | 176 | 1.3 | 95 | 3.1 | 4.7 |
A25/20 | 19-0416 | 20-00559 | 60 | 25 | 20 | M6 | 18 | 286 | 2.6 | 112 | 3.8 | 8.3 |
A25/22 | A 2522 | 509072 | 60 | 25 | 22 | M8 | 20 | 176 | 1.5 | 95 | 3.6 | 11 |
A25/25 | 19-0419 | 20-01437 | 60 | 25 | 25 | M6 | 18 | 265 | 2.7 | 107 | 5.4 | 8.3 |
A25/25 | A 2525 | 509073 | 60 | 25 | 25 | M6 | 18 | 158 | 1.7 | 95 | 4.1 | 4.7 |
509074 | M8 | 20 | 11 | |||||||||
A25/30 | 19-0421 | 20-01629 | 60 | 25 | 30 | M6 | 18 | 255 | 3.4 | 92 | 6.7 | 8.3 |
A25/30 | A 2530 | 509075 | 60 | 25 | 30 | M8 | 20 | 148 | 2.1 | 95 | 5.2 | 11 |
A25/40 | A 2540 | 509077 | 60 | 25 | 40 | M8 | 20 | 137 | 2.9 | 95 | 7.2 | 11 |
A30/15 | 19-0267 | 20-01536 | 60 | 30 | 15 | M8 | 20 | 510 | 0.9 | 173 | 2.6 | 20 |
A30/15 | A 3015 | 509119 | 60 | 30 | 15 | M8 | 25 | 353 | 0.9 | 137 | 2.2 | 11 |
A30/20 | 19-0388 | 20-01438 | 60 | 30 | 20 | M8 | 20 | 449 | 1.7 | 173 | 3.9 | 20 |
A30/20 | A 3020 | 509120 | 60 | 30 | 20 | M8 | 25 | 277 | 1.3 | 137 | 3.1 | 11 |
A30/22 | A 3022 | 509121 | 60 | 30 | 22 | M8 | 25 | 277 | 1.5 | 137 | 3.5 | 11 |
A30/25 | 19-0389 | 20-01440 | 60 | 30 | 25 | M8 | 20 | 408 | 2.1 | 163 | 5.3 | 20 |
A30/30 | 19-0392 | 20-01441 | 60 | 30 | 30 | M8 | 20 | 387 | 2.9 | 153 | 6.6 | 20 |
A30/30 | A 3030 | 509122 | 60 | 30 | 30 | M8 | 25 | 225 | 2.1 | 137 | 5.2 | 11 |
A30/40 | 19-0393 | 20-00438 | 60 | 30 | 40 | M8 | 20 | 306 | 4 | 102 | 10 | 20 |
A30/40 | A 3040 | 509123 | 60 | 30 | 40 | M8 | 25 | 206 | 2.8 | 137 | 7.1 | 11 |
A40/20 | 19-0268 | 20-01423 | 60 | 40 | 20 | M8 | 23 | 918 | 1.5 | 306 | 3.8 | 20 |
A40/20 | A 4020 | 509124 | 60 | 40 | 20 | M10 | 25 | 588 | 1.3 | 243 | 3.1 | 23 |
A40/28 | A 4028 | 509125 | 60 | 40 | 28 | M10 | 25 | 464 | 1.9 | 243 | 4.7 | 23 |
A40/30 | 19-0395 | 20-01443 | 60 | 40 | 30 | M8 | 23 | 714 | 2.4 | 306 | 6.6 | 20 |
A40/30 | A 4030 | 509126 | 60 | 40 | 30 | M8 | 23 | 464 | 2.2 | 243 | 5.1 | 11 |
A40/35 | A 4035 | 509127 | 60 | 40 | 35 | M10 | 25 | 417 | 2.4 | 243 | 6.1 | 23 |
A40/40 | 19-0397 | 20-00563 | 60 | 40 | 40 | M8 | 23 | 663 | 3.5 | 265 | 9 | 20 |
A40/40 | A 4040 | 509128 | 60 | 40 | 40 | M8 | 23 | 417 | 2.9 | 243 | 7.0 | 11 |
509129 | M10 | 25 | 23 | |||||||||
A40/45 | A 4045 | 509130 | 60 | 40 | 45 | M10 | 25 | 381 | 3.3 | 243 | 7.9 | 23 |
A50/20 | A 5020 | 509131 | 60 | 50 | 20 | M10 | 25 | 1153 | 1.2 | 380 | 2.9 | 23 |
A50/20 | 19-0270 | 20-01444 | 60 | 50 | 20 | M10 | 28 | 2039 | 2.1 | 510 | 3.6 | 40 |
A50/25 | A 5025 | 509132 | 60 | 50 | 25 | M10 | 25 | 919 | 1.6 | 380 | 3.9 | 23 |
A50/25 | 19-0401 | 20-00564 | 60 | 50 | 25 | M10 | 28 | 1428 | 2.5 | 510 | 4.6 | 40 |
A50/30 | A 5030 | 509133 | 60 | 50 | 30 | M10 | 25 | 798 | 2.0 | 380 | 4.9 | 23 |
A50/30 | 19-0402 | 20-01445 | 60 | 50 | 30 | M10 | 28 | 1428 | 3.2 | 510 | 6.4 | 40 |
A50/35 | A 5035 | 509134 | 60 | 50 | 35 | M10 | 25 | 725 | 2.4 | 380 | 5.9 | 23 |
A50/40 | A 5040 | 509135 | 60 | 50 | 40 | M10 | 25 | 677 | 2.7 | 380 | 6.9 | 23 |
A50/40 | 19-0404 | 20-01446 | 60 | 50 | 40 | M10 | 28 | 1122 | 3.8 | 459 | 8.5 | 40 |
A50/45 | A 5045 | 509136 | 60 | 50 | 45 | M10 | 25 | 677 | 3.3 | 380 | 7.8 | 23 |
A50/45 | 19-0405 | 20-00882 | 60 | 50 | 45 | M10 | 28 | 1071 | 4.1 | 459 | 10.1 | 40 |
A50/50 | A 5050 | 509137 | 60 | 50 | 50 | M10 | 25 | 618 | 3.5 | 380 | 8.9 | 23 |
A50/50 | 19-0407 | 20-00549 | 60 | 50 | 50 | M10 | 28 | 1071 | 4.8 | 428 | 11.7 | 40 |
A60/25 | A 6025 | 509138 | 60 | 60 | 25 | M10 | 25 | 1519 | 1.6 | 547 | 3.9 | 23 |
A60/36 | A 6036 | 509139 | 60 | 60 | 36 | M10 | 25 | 1129 | 2.5 | 547 | 6.1 | 23 |
A60/45 | A 6045 | 509140 | 60 | 60 | 45 | M10 | 25 | 996 | 3.1 | 547 | 7.9 | 23 |
A70/35 | A 7035 | 509141 | 60 | 70 | 35 | M10 | 25 | 1759 | 2.3 | 745 | 5.7 | 23 |
A70/45 | 19-0512 | 20-01253 | 60 | 70 | 45 | M10 | 28 | 2345 | 4.2 | 918 | 9.9 | 40 |
A75/40 | 19-0306 | 20-00547 | 60 | 75 | 40 | M12 | 37 | 2957 | 3.6 | 1020 | 4.9 | 70 |
A70/50 | A 7050 | 509142 | 60 | 70 | 50 | M10 | 25 | 1391 | 3.4 | 745 | 8.6 | 23 |
A70/70 | A 7070 | 509144 | 60 | 70 | 70 | M10 | 25 | 1205 | 5.0 | 745 | 12.6 | 23 |
A75/25 | A 7525 | 509145 | 60 | 75 | 25 | M12 | 35 | 3039 | 1.5 | 855 | 3.7 | 39 |
A75/40 | A 7540 | 509146 | 60 | 75 | 40 | M12 | 35 | 1905 | 2.6 | 855 | 6.7 | 39 |
A75/50 | A 7550 | 509147 | 60 | 75 | 50 | M12 | 35 | 1591 | 3.3 | 855 | 8.6 | 39 |
A75/55 | A 7555 | 509148 | 60 | 75 | 55 | M12 | 35 | 1591 | 3.9 | 855 | 9.6 | 39 |
A80/30 | A 8030 | 509149 | 60 | 80 | 30 | M14 | 35 | 2952 | 1.9 | 973 | 4.7 | 62 |
A80/40 | A 8040 | 509150 | 60 | 80 | 40 | M14 | 35 | 2259 | 2.6 | 973 | 6.7 | 62 |
A80/70 | A 8070 | 509151 | 60 | 80 | 70 | M14 | 35 | 1647 | 5.0 | 973 | 1.3 | 62 |
A80/80 | A 8080 | 509153 | 60 | 80 | 80 | M14 | 35 | 1647 | 6.1 | 973 | 14.5 | 62 |
A100/40 | 19-0273 | 20-01259 | 60 | 100 | 40 | M16 | 41 | 6730 | 3.9 | 2039 | 8.2 | 170 |
A100/40 | A 10040 | 509154 | 60 | 100 | 40 | M16 | 47 | 4153 | 2.6 | 1521 | 6.7 | 94.5 |
A100/55 | 19-0412 | 20-00568 | 60 | 100 | 55 | M16 | 41 | 5200 | 6.1 | 2039 | 12.4 | 170 |
A100/55 | A 10055 | 509155 | 60 | 100 | 55 | M16 | 47 | 3231 | 3.8 | 1521 | 9.6 | 94.5 |
A100/80 | A 10080 | 509156 | 60 | 100 | 80 | M16 | 47 | 2469 | 5.4 | 1521 | 14.5 | 94.5 |
TYPE A CONTOURED | ||||||||||||
A10/9 | 052 18 242 | 91015 | 45 | 10 | 9 | M4 | 6 | 40 | 1.1 | 20 | 3.0 | 1.3 |
90505 | 65 | 66 | 41 | |||||||||
A15/8 | 052 18 129 | 90872 | 50 | 15 | 8 | M4 | 6 | 100 | 0.9 | 44 | 2.4 | 1.3 |
91007 | 65 | 193 | 85 | |||||||||
A15/15 | 052 18 058 | 91019 | 50 | 15 | 15 | M4 | 15 | 70 | 2.0 | 35 | 6.5 | 1.3 |
91008 | 65 | 160 | 80 | |||||||||
A16/6 | 052 18 057 | 91014 | 50 | 16 | 6 | M4 | 10 | 189 | 0.5 | 50 | 1.4 | 1.3 |
91695 | 65 | 365 | 97 | |||||||||
A20/15 | 052 18 039 | 91397 | 50 | 20 | 15 | M6 | 15 | 170 | 1.9 | 67 | 6.0 | 4.7 |
90589 | 65 | 387 | 174 | |||||||||
A20/20 | 052 18 149 | 97176 | 50 | 20 | 20 | M6 | 10 | 151 | 2.6 | 61 | 8.0 | 4.7 |
97175 | 65 | 287 | 128 | |||||||||
A20/20 | 052 18 061 | 97165 | 50 | 20 | 20 | M6 | 18.5 | 151 | 2.6 | 61 | 8.0 | 4.7 |
97164 | 65 | 287 | 128 | |||||||||
A20/25 | 052 18 095 | 91393 | 50 | 20 | 25 | M6 | 18.5 | 70 | 2.6 | 65 | 9.0 | 4.7 |
A20/25 | 052 18 095 | 91064 | 65 | 20 | 25 | M6 | 18.5 | 214 | 2.6 | 126 | 9.0 | 4.7 |
A25/20 | 052 18 132 | 90678 | 50 | 25 | 20 | M6 | 10 | 125 | 2.1 | 111 | 8.0 | 4.7 |
470951 | 60 (AEM) | 240 | 1.8 | 220 | 10.8 | |||||||
90679 | 65 | 392 | 2.1 | 221 | 8.0 | |||||||
A25/20 | 052 18 086 | 91055 | 50 | 25 | 20 | M6 | 15 | 119 | 2.0 | 97 | 7.0 | 4.7 |
90646 | 65 | 232 | 189 | |||||||||
A25/30 | 052 18 050 | 54001266 | 50 | 25 | 30 | M6 | 18.5 | 96 | 2.5 | 75 | 8.2 | 4.7 |
A25/35 | 052 18 125 | 92267 | 50 | 25 | 35 | M6 | 18.5 | 107 | 4.0 | 96 | 13.0 | 4.7 |
90936 | 65 | 333 | 142 | |||||||||
A30/15 | 052 18 151 | 92149 | 50 | 30 | 15 | M8 | 23 | 450 | 1.6 | 185 | 5.2 | 11 |
90985 | 65 | 986 | 394 | |||||||||
480188 | 75 | 1841 | 665 | |||||||||
A30/20 | 052 18 099 | 97208 | 50 | 30 | 20 | M8 | 12 | 305 | 2.1 | 124 | 6.0 | 11 |
97209 | 65 | 662 | 282 | |||||||||
A30/20 | 052 18 051 | 97202 | 50 | 30 | 20 | M8 | 23 | 214 | 2.0 | 167 | 7.5 | 11 |
97201 | 65 | 717 | 390 | |||||||||
A30/25 | 052 18 163 | 91608 | 50 | 30 | 25 | M8 | 23 | 355 | 3.1 | 143 | 8.4 | 11 |
91149 | 65 | 570 | 341 | |||||||||
A30/30 | 052 18 067 | 91386 | 50 | 30 | 30 | M8 | 23 | 225 | 2.8 | 118 | 11.0 | 11 |
91061 | 65 | 488 | 279 | |||||||||
A40/30 | 052 18 123 | 90999 | 50 | 40 | 30 | M8 | 22.5 | 685 | 3.9 | 292 | 11.0 | 11 |
91091 | 65 | 917 | 571 | |||||||||
90973 | 85 | 2207 | 1375 | |||||||||
A40/30 | 052 18 018 | 90574 | 65 | 40 | 30 | M10 | 17.5 | 1138 | 3.6 | 527 | 11.5 | 23 |
A40/30 | 052 18 070 | 91234 | 50 | 40 | 30 | M10 | 27.5 | 579 | 3.6 | 293 | 11.5 | 23 |
90634 | 65 | 1138 | 527 | |||||||||
91116 | 75 | 2298 | 1208 | |||||||||
A40/40 | 052 18 153 | 90918 | 50 | 40 | 40 | M8 | 22.5 | 402 | 5.3 | 268 | 14.0 | 11 |
90691 | 65 | 779 | 519 | |||||||||
A40/40 | 052 18 168 | 93006 | 50 | 40 | 40 | M8 | 27.5 | 402 | 5.3 | 268 | 14.0 | 11 |
90744 | 65 | 779 | 519 | |||||||||
A40/40 | 052 18 116 | 90668 | 65 | 40 | 40 | M10 | 27.5 | 779 | 5.3 | 519 | 14.0 | 23 |
A50/20 | 052 18 232 | 90734 | 65 | 50 | 20 | M10 | 27.5 | 1844 | 1.2 | 545 | 3.0 | 23 |
A50/30 | 052 18 089 | 90108 | 50 | 50 | 30 | M10 | 17.5 | 745 | 3.4 | 433 | 10.0 | 23 |
90649 | 65 | 2475 | 995 | |||||||||
A50/30 | 052 18 040 | 92162 | 50 | 50 | 30 | M10 | 27.5 | 1140 | 3.9 | 496 | 12.0 | 23 |
91279 | 65 | 2555 | 1103 | |||||||||
90451 | 75 | 4093 | 1692 | |||||||||
A50/40 | 052 18 104 | 91145 | 65 | 50 | 40 | M10 | 17.5 | 1366 | 4.0 | 813 | 15.0 | 23 |
A50/40 | 052 18 072 | 90915 | 50 | 50 | 40 | M10 | 27.5 | 914 | 4.5 | 476 | 16.0 | 23 |
90636 | 65 | 1584 | 819 | |||||||||
A50/45 | 052 18 174 | 90747 | 50 | 50 | 45 | M10 | 27.5 | 705 | 5.0 | 443 | 17.0 | 23 |
90924 | 65 | 1628 | 829 | |||||||||
461948 | 75 | 2358 | 1139 | |||||||||
A50/50 | 052 18 110 | 92076 | 50 | 50 | 50 | M10 | 27.5 | 647 | 6.8 | 433 | 18.0 | 23 |
90662 | 65 | 1252 | 837 | |||||||||
A60/45 | 052 18 273 | 91784 | 65 | 60 | 45 | M10 | 19.5 | 2055 | 6.0 | 1231 | 16.0 | 23 |
A70/45 | 052 18 206 | 90396 | 50 | 70 | 45 | M10 | 27.5 | 1400 | 4.7 | 900 | 17.0 | 23 |
90771 | 65 | 2400 | 1800 | |||||||||
A70/60 | 052 18 075 | 90322 | 50 | 70 | 60 | M12 | 37 | 413 | 5.5 | 232 | 17.0 | 39 |
91036 | 65 | 2188 | 984 | |||||||||
A75/25 | 052 18 078 | 91185 | 50 | 75 | 25 | M12 | 37 | 3981 | 2.5 | 1332 | 9.6 | 39 |
91257 | 65 | 9158 | 2987 | |||||||||
49014357 | 75 | 11150 | 5021 | |||||||||
A75/40 | 052 18 272 | 97237 | 50 | 75 | 40 | M12 | 25 | 1921 | 5.1 | 960 | 13.6 | 39 |
A75/40 | 052 18 196 | 97223 | 50 | 75 | 40 | M12 | 37 | 1921 | 5.1 | 960 | 13.6 | 39 |
97224 | 65 | 4452 | 2135 | |||||||||
A75/50 | 052 18 052 | 91065 | 65 | 75 | 50 | M12 | 37 | 4790 | 6.5 | 2146 | 20.0 | 39 |
A75/55 | 052 18 210 | 90452 | 50 | 75 | 55 | M12 | 37 | 1445 | 5.0 | 630 | 13.0 | 39 |
91077 | 65 | 3345 | 1432 | |||||||||
A75/70 | 052 18 113 | 91683 | 50 | 75 | 70 | M12 | 37 | 1949 | 9.6 | 810 | 25.6 | 39 |
90665 | 65 | 4308 | 1744 | |||||||||
92303 | 85 | 6797 | 4480 | |||||||||
A100/40 | 052 18 131 | 97185 | 50 | 100 | 40 | M16 | 36 | 6323 | 4.8 | 1889 | 12.8 | 94.5 |
A100/40 | 052 18 016 | 97184 | 50 | 100 | 40 | M16 | 46 | 6323 | 4.8 | 1889 | 12.8 | 94.5 |
97183 | 65 | 11965 | 3425 | |||||||||
A100/55 | 052 18 100 | 92137 | 50 | 100 | 55 | M16 | 46 | 3479 | 7.0 | 1880 | 20.0 | 94.5 |
90657 | 65 | 9152 | 3812 | |||||||||
92090 | 75 | 16700 | 7538 | |||||||||
A100/75 | 052 18 083 | 90644 | 50 | 100 | 75 | M16 | 46 | 2344 | 8.0 | 1318 | 20.0 | 94.5 |
91135 | 65 | 6630 | 2670 | |||||||||
A100/75 | 052 18 159 | 90694 | 65 | 160 | 75 | M16 | 46 | 20485 | 10.0 | 9930 | 26.8 | 94.5 |
A160/114 | 052 18 178 | 92001 | 75 | 160 | 114 | M16 | 44 | 119000 | 10.0 | 9570 | 30.0 | 94.5 |
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | SHEAR | MAX. BOLT TORQUE (Nm) | |||||||||||||||
MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
|||||||||||||||||||
ØD | H | Ød | L | l | ||||||||||||||||||
TYPE A HEXAGONAL PLATE | ||||||||||||||||||||||
A 21 /15 | 052 18 898 | 49004238 | 45 | 21 | 15 | M6 | 16 | 16 | 166 | 1.5 | 71 | 4.4 | 4.7 | |||||||||
A 21 /20 | 052 18 895 | 49002825 | 45 | 21 | 20 | M6 | 16 | 16 | 144 | 2.4 | 59 | 6.4 | 4.7 | |||||||||
49011379 | 60 | 330 | 96 | |||||||||||||||||||
49016672 | 45 | 145 | 60 | 6.3 | 11 | |||||||||||||||||
A 21 /20 | 052 18 906 | 49038588 | 60 | 21 | 20 | M6 | 28 | 16 | 245 | 2.4 | 100 | 6.4 | 11 | |||||||||
A 26 /3 4 | 052 18 921 | 49039149 | 45 | 26 | 34 | M8 | 19 | 19 | 138 | 2.8 | 63 | 10.5 | 4.7 |
REFERENCE* | DRAWING NO. | PART NO. | DIMENSIONS (mm) | COMPRESSION | SHEAR | MAX. BOLT TORQUE (Nm) | ||||||||||||||||
MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
MAX. LOAD (N) | MAX. DEFLECTION
(mm) |
|||||||||||||||||||
ØD | H | Ød | L | l | G | h | ||||||||||||||||
TYPE A NOTCHED PLATE | ||||||||||||||||||||||
A105/55 | 052 18 389 | 49037737 | 105 | 55 | M16 | 26 | 36 | 8 | 4 | 3000 | 6.0 | 1600 | 20.0 | 200 | ||||||||
49037738 | 4100 | 2200 | ||||||||||||||||||||
49037739 | 5600 | 3000 | ||||||||||||||||||||
49037740 | 7500 | 4000 |

Type B
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | SHEAR | MAX. BOLT TORQUE (Nm) | ||||||
ØD | H | Ød | L | T | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE B STANDARD | |||||||||||||
B10/10 | 19-0307 | 20-01449 | 60 | 10 | 10 | M4 | 10 | 4 | 57 | 0.9 | 10 | 2.3 | 1.6 |
B10/15 | B1015 | 54001136 | 50 | 10 | 15 | M4 | 10 | 4 | 15 | 1.2 | 12 | 3.4 | 1.3 |
B10/15 | B1015 | 54001137 | 65 | 10 | 15 | M4 | 10 | 4 | 29 | 1.2 | 22 | 3.6 | 1.3 |
B15/15 | 19-0529 | 20-01698 | 60 | 15 | 15 | M4 | 10 | 5 | 117 | 1.4 | 51 | 3.8 | 1.6 |
B15/15 | B 1515 | 509078 | 60 | 15 | 15 | M4 | 12 | 3 | 68 | 0.5 | 31 | 1.3 | 1.3 |
B16/10 | B 1610 | 509079 | 60 | 16 | 10 | M5 | 12 | 3 | 80 | 0.5 | 31 | 5.1 | 2.7 |
B16/15 | B 1615 | 509080 | 60 | 16 | 15 | M5 | 12 | 3 | 61 | 0.9 | 35 | 1.3 | 2.7 |
B16/20 | B 1620 | 509081 | 60 | 16 | 20 | M5 | 12 | 3 | 54 | 1.2 | 35 | 2.1 | 2.7 |
B16/25 | B 1625 | 509082 | 60 | 16 | 25 | M5 | 12 | 3 | 51 | 1.6 | 35 | 3.8 | 2.7 |
B20/15 | B 2015 | 509083 | 60 | 20 | 15 | M6 | 17 | 4 | 109 | 0.8 | 55 | 1.9 | 4.7 |
B20/15 | 19-0310 | 20-01264 | 60 | 20 | 15 | M6 | 18 | 6 | 163 | 0.9 | 107 | 3.8 | 8.3 |
B20/20 | B 2020 | 509085 | 60 | 20 | 20 | M6 | 17 | 4 | 93 | 1.2 | 55 | 2.8 | 4.7 |
B20/20 | 19-0524 | 20-01265 | 60 | 20 | 20 | M6 | 18 | 6 | 163 | 1.2 | 92 | 5 | 8.3 |
B20/25 | B 2025 | 509086 | 60 | 20 | 25 | M6 | 17 | 4 | 85 | 1.5 | 55 | 3.9 | 4.7 |
B20/25 | 19-0526 | 20-01266 | 60 | 20 | 25 | M6 | 18 | 6 | 153 | 2.5 | 92 | 6.3 | 8.3 |
B20/30 | B 2030 | 509087 | 60 | 20 | 30 | M6 | 18 | 5 | 81 | 1.8 | 55 | 4.5 | 4.7 |
B25/15 | 19-0311 | 20-01267 | 60 | 25 | 15 | M6 | 18 | 6 | 296 | 1.3 | 163 | 3.8 | 8.3 |
B25/20 | B 2520 | 509091 | 60 | 25 | 20 | M8 | 20 | 5 | 158 | 1.2 | 86 | 2.0 | 11 |
B25/20 | 19-0539 | 20-01268 | 60 | 25 | 20 | M6 | 18 | 6 | 286 | 2.1 | 148 | 5 | 8.3 |
B25/22 | B 2522 | 509094 | 60 | 25 | 22 | M8 | 20 | 6 | 151 | 1.3 | 86 | 2.8 | 11 |
B25/25 | B 2525 | 509095 | 60 | 25 | 25 | M8 | 20 | 6 | 142 | 1.5 | 86 | 3.7 | 11 |
B25/25 | 19-0540 | 20-00573 | 60 | 25 | 25 | M6 | 18 | 6 | 265 | 2.9 | 138 | 6.3 | 8.3 |
B25/30 | B 2530 | 509096 | 60 | 25 | 30 | M8 | 20 | 6 | 133 | 1.9 | 86 | 3.7 | 11 |
B25/30 | 19-0541 | 20-01016 | 60 | 25 | 30 | M6 | 18 | 6 | 255 | 3.2 | 138 | 7.5 | 8.3 |
B25/40 | B 2540 | 509097 | 60 | 25 | 40 | M8 | 20 | 6 | 124 | 2.5 | 86 | 4.7 | 11 |
B30/15 | B 3015 | 509098 | 60 | 30 | 15 | M8 | 25 | 6 | 317 | 0.8 | 86 | 6.5 | 11 |
B30/15 | 19-0542 | 20-01269 | 60 | 30 | 15 | M8 | 20 | 8 | 689 | 1.4 | 212 | 3.4 | 20 |
B30/20 | B 3020 | 509099 | 60 | 30 | 20 | M8 | 25 | 6 | 250 | 1.2 | 123 | 1.9 | 11 |
B30/20 | 19-0543 | 20-00898 | 60 | 30 | 20 | M8 | 20 | 8 | 387 | 1.6 | 214 | 5 | 20 |
B30/22 | B 3022 | 509100 | 60 | 30 | 22 | M8 | 25 | 6 | 235 | 1.3 | 123 | 2.9 | 11 |
B30/25 | 19-0546 | 20-00464 | 60 | 30 | 25 | M8 | 20 | 8 | 377 | 2.3 | 204 | 6.3 | 20 |
B30/30 | B 3030 | 509101 | 60 | 30 | 30 | M8 | 25 | 6 | 203 | 1.9 | 123 | 3.2 | 11 |
B30/30 | 19-0547 | 20-00575 | 60 | 30 | 30 | M8 | 20 | 8 | 362 | 2.8 | 194 | 7.5 | 20 |
B30/40 | B 3040 | 509102 | 60 | 30 | 40 | M8 | 25 | 6 | 185 | 2.6 | 123 | 4.6 | 11 |
B40/20 | B 4020 | 509103 | 60 | 40 | 20 | M10 | 25 | 8 | 530 | 1.2 | 219 | 4.2 | 23 |
B40/28 | B 4028 | 509104 | 60 | 40 | 28 | M10 | 25 | 8 | 418 | 1.7 | 219 | 4.6 | 23 |
B40/30 | B 4030 | 509105 | 60 | 40 | 30 | M10 | 25 | 8 | 403 | 1.9 | 219 | 5.5 | 23 |
B40/30 | 19-0554 | 20-00466 | 60 | 40 | 30 | M8 | 20 | 8 | 612 | 2.4 | 347 | 7.5 | 20 |
B40/35 | B 4035 | 509106 | 60 | 40 | 35 | M10 | 25 | 8 | 375 | 2.2 | 219 | 6.3 | 23 |
B40/40 | B 4040 | 509107 | 60 | 40 | 40 | M10 | 25 | 8 | 356 | 2.5 | 219 | 2.8 | 23 |
B40/40 | 19-0555 | 20-00821 | 60 | 40 | 40 | M8 | 23 | 8 | 612 | 3.8 | 336 | 10 | 20 |
B40/45 | B 4045 | 509108 | 60 | 40 | 45 | M10 | 25 | 8 | 342 | 2.9 | 219 | 6.3 | 23 |
B50/20 | B 5020 | 509109 | 60 | 50 | 20 | M10 | 25 | 8 | 1038 | 1.1 | 219 | 7.2 | 23 |
B50/20 | 19-0556 | 20-01273 | 60 | 50 | 20 | M10 | 28 | 10 | 1326 | 1 | 464 | 4 | 40 |
B50/30 | B 5030 | 509110 | 60 | 50 | 30 | M10 | 25 | 8 | 718 | 1.8 | 342 | 3.5 | 23 |
B50/30 | 19-0557 | 20-00577 | 60 | 50 | 30 | M10 | 28 | 10 | 1224 | 2.6 | 510 | 7 | 40 |
B50/35 | B 5035 | 509111 | 60 | 50 | 35 | M10 | 25 | 8 | 653 | 2.2 | 342 | 4.4 | 23 |
B50/40 | B 5040 | 509112 | 60 | 50 | 40 | M10 | 25 | 8 | 610 | 2.5 | 342 | 5.3 | 23 |
B50/40 | 19-0558 | 20-00578 | 60 | 50 | 40 | M10 | 28 | 10 | 1122 | 3.6 | 321 | 10 | 40 |
B50/45 | B 5045 | 509113 | 60 | 50 | 45 | M10 | 25 | 8 | 563 | 2.7 | 342 | 6.2 | 23 |
B50/50 | B 5050 | 509114 | 60 | 50 | 50 | M10 | 25 | 8 | 556 | 3.1 | 342 | 7.0 | 23 |
B50/50 | 19-0561 | 20-01276 | 60 | 50 | 50 | M10 | 28 | 10 | 1071 | 5.1 | 515 | 12.5 | 40 |
B60/36 | B 6036 | 509115 | 60 | 60 | 36 | M10 | 25 | 8 | 1016 | 2.2 | 492 | 3.5 | 23 |
B60/45 | B 6045 | 509116 | 60 | 60 | 45 | M10 | 25 | 8 | 896 | 2.8 | 492 | 5.5 | 23 |
B70/35 | B 7035 | 509117 | 60 | 70 | 35 | M10 | 25 | 9 | 1583 | 2.1 | 429 | 7.0 | 23 |
B70/50 | B 7050 | 509207 | 60 | 70 | 50 | M10 | 25 | 9 | 1252 | 3.1 | 671 | 5.1 | 23 |
B70/70 | B 7070 | 509208 | 60 | 70 | 70 | M10 | 25 | 9 | 1252 | 3.1 | 671 | 7.7 | 23 |
B75/40 | B 7540 | 509209 | 60 | 75 | 40 | M12 | 35 | 8 | 1714 | 2.5 | 770 | 3.3 | 39 |
B75/45 | B 7545 | 509210 | 60 | 75 | 45 | M12 | 35 | 8 | 1581 | 2.7 | 770 | 6.9 | 39 |
B75/50 | B 7550 | 509211 | 60 | 75 | 50 | M12 | 35 | 8 | 1485 | 3.1 | 770 | 6.0 | 39 |
B75/50 | 19-0536 | 20-01283 | 60 | 75 | 50 | M12 | 37 | 12 | 2651 | 4.3 | 1208 | 12.5 | 70 |
B75/55 | 19-0537 | 20-00824 | 60 | 75 | 55 | M12 | 37 | 12 | 2447 | 4.7 | 1193 | 13.8 | 70 |
B80/40 | B 8040 | 509212 | 60 | 80 | 40 | M14 | 35 | 12 | 2033 | 3.4 | 876 | 4.2 | 62 |
B80/70 | B 8070 | 509213 | 60 | 80 | 70 | M14 | 35 | 12 | 1620 | 5.3 | 973 | 13.1 | 62 |
B80/80 | B 8080 | 509214 | 60 | 80 | 80 | M14 | 35 | 12 | 1647 | 6.1 | 973 | 14.5 | 62 |
B100/40 | B 10040 | 509215 | 60 | 100 | 40 | M16 | 45 | 16 | 3575 | 2.6 | 1369 | 6.0 | 94.5 |
B100/40 | 19-0322 | 20-00581 | 60 | 100 | 40 | M16 | 41 | 16 | 6628 | 3.2 | 2355 | 10 | 170 |
B100/55 | B 10055 | 509216 | 60 | 100 | 55 | M16 | 45 | 16 | 3231 | 3.8 | 1521 | 9.6 | 94.5 |
B100/55 | 19-0535 | 20-01285 | 60 | 100 | 55 | M16 | 41 | 16 | 5200 | 5 | 2223 | 13.8 | 170 |
B100/60 | 19-0849 | 20-01286 | 60 | 100 | 60 | M16 | 41 | 16 | 5098 | 5.6 | 2167 | 15 | 170 |
B100/80 | B 10080 | 509217 | 60 | 100 | 80 | M16 | 45 | 16 | 2649 | 5.8 | 1521 | 14.5 | 94.5 |
B100/100 | B 100100 | 509218 | 60 | 100 | 100 | M16 | 45 | 16 | 2440 | 7.4 | 1520 | 18.4 | 94.5 |
TYPE B CONTOURED | |||||||||||||
B10/9 | 052 18 251 | 91158 | 45 | 10 | 9 | M4 | 6 | 3.5 | 160 | 0.3 | 32 | 1.5 | 1.3 |
B10/9 | 052 18 251 | 90786 | 65 | 10 | 9 | M4 | 6 | 3.5 | 566 | 0.3 | 95 | 1.5 | 1.3 |
B15/15 | 052 18 059 | 90614 | 50 | 15 | 15 | M4 | 15 | 4 | 77 | 1.5 | 37 | 4.0 | 1.3 |
B15/15 | 052 18 059 | 90615 | 65 | 15 | 15 | M4 | 15 | 4 | 147 | 1.5 | 66 | 4.0 | 1.3 |
B20/20 | 052 18 137 | 97170 | 50 | 20 | 20 | M6 | 10.5 | 6.5 | 94 | 2.2 | 74 | 7.0 | 4.7 |
B20/20 | 052 18 137 | 97169 | 65 | 20 | 20 | M6 | 10.5 | 6.5 | 207 | 2.2 | 165 | 7.0 | 4.7 |
B20/20 | 052 18 137 | 97171 | 75 | 20 | 20 | M6 | 10.5 | 6.5 | 321 | 2.2 | 256 | 7.0 | 4.7 |
B20/20 | 052 18 137 | 97172 | 85 | 20 | 20 | M6 | 10.5 | 6.5 | 500 | 2.2 | 397 | 7.0 | 4.7 |
B20/20 | 052 18 062 | 97166 | 50 | 20 | 20 | M6 | 18.5 | 6.5 | 167 | 2.1 | 87 | 7.0 | 4.7 |
B20/20 | 052 18 062 | 97167 | 65 | 20 | 20 | M6 | 18.5 | 6.5 | 324 | 2.1 | 171 | 7.0 | 4.7 |
B20/25 | 052 18 096 | 91865 | 50 | 20 | 25 | M6 | 18.5 | 6.5 | 139 | 3.0 | 64 | 8.0 | 4.7 |
B20/25 | 052 18 096 | 91519 | 65 | 20 | 25 | M6 | 18.5 | 6.5 | 347 | 3.0 | 156 | 8.0 | 4.7 |
B25/20 | 052 18 150 | 91514 | 50 | 25 | 20 | M6 | 10.5 | 6.5 | 222 | 2.0 | 132 | 7.0 | 4.7 |
B25/20 | 052 18 087 | 91192 | 50 | 25 | 20 | M6 | 15 | 6.5 | 222 | 2.0 | 132 | 7.0 | 4.7 |
B25/20 | 052 18 087 | 90647 | 65 | 25 | 20 | M6 | 15 | 6.5 | 302 | 2.0 | 246 | 7.0 | 4.7 |
B25/30 | 052 18 063 | 91839 | 50 | 25 | 30 | M6 | 18.5 | 6.5 | 208 | 3.7 | 100 | 12.1 | 4.7 |
B25/30 | 052 18 063 | 91163 | 65 | 25 | 30 | M6 | 18.5 | 6.5 | 475 | 3.7 | 236 | 12.1 | 4.7 |
B25/35 | 052 18 126 | 91617 | 65 | 25 | 35 | M6 | 18.5 | 6.5 | 323 | 4.8 | 239 | 12.8 | 4.7 |
B30/20 | 052 18 195 | 97210 | 65 | 30 | 20 | M8 | 13 | 8 | 896 | 1.3 | 725 | 8.0 | 11 |
B30/20 | 052 18 195 | 97211 | 75 | 30 | 20 | M8 | 13 | 8 | 1000 | 1.3 | 786 | 8.0 | 11 |
B30/20 | 052 18 195 | 97212 | 80 | 30 | 20 | M8 | 13 | 8 | 1310 | 1.3 | 1030 | 8.0 | 11 |
B30/20 | 052 18 065 | 597205 | 50 | 30 | 20 | M8 | 23 | 8 | 524 | 1.6 | 242 | 6.3 | 11 |
B30/20 | 052 18 065 | 97206 | 65 | 30 | 20 | M8 | 23 | 8 | 913 | 1.6 | 498 | 6.3 | 11 |
B30/30 | 052 18 068 | 91441 | 50 | 30 | 30 | M8 | 23 | 8 | 310 | 3.4 | 157 | 11.3 | 11 |
B30/30 | 052 18 068 | 90632 | 65 | 30 | 30 | M8 | 23 | 8 | 703 | 3.4 | 381 | 11.3 | 11 |
B40/30 | 052 18 124 | 91000 | 50 | 40 | 30 | M8 | 22.5 | 8 | 666 | 3.0 | 348 | 10.0 | 11 |
B40/30 | 052 18 124 | 90671 | 65 | 40 | 30 | M8 | 22.5 | 8 | 1300 | 3.0 | 670 | 10.0 | 11 |
B40/30 | 052 18 124 | 92476 | 75 | 40 | 30 | M8 | 22.5 | 8 | 1597 | 3.0 | 867 | 8.0 | 11 |
B40/30 | 052 18 071 | 91107 | 50 | 40 | 30 | M10 | 27.5 | 10 | 666 | 3.0 | 348 | 10.0 | 23 |
B40/30 | 052 18 071 | 90635 | 65 | 40 | 30 | M10 | 27.5 | 10 | 1300 | 3.0 | 670 | 10.0 | 23 |
B40/30 | 052 18 071 | 91654 | 75 | 40 | 30 | M10 | 27.5 | 10 | 1597 | 3.0 | 867 | 8.0 | 23 |
B40/40 | 052 18 152 | 92089 | 50 | 40 | 40 | M8 | 22.5 | 8 | 418 | 4.2 | 268 | 16.0 | 11 |
B40/40 | 052 18 152 | 91561 | 65 | 40 | 40 | M8 | 22.5 | 8 | 1193 | 4.2 | 696 | 16.0 | 11 |
B45/50 | 052 18 187 | 91079 | 50 | 45 | 50 | M8 | 22.5 | 8 | 571 | 6.7 | 394 | 18.0 | 11 |
B45/50 | 052 18 187 | 90758 | 65 | 45 | 50 | M8 | 22.5 | 8 | 1261 | 6.7 | 871 | 18.0 | 11 |
B50/30 | 052 18 090 | 91468 | 50 | 50 | 30 | M10 | 17.5 | 10 | 750 | 3.0 | 494 | 10.0 | 23 |
B50/30 | 052 18 090 | 91254 | 65 | 50 | 30 | M10 | 17.5 | 10 | 1926 | 3.0 | 1002 | 10.0 | 23 |
B50/30 | 052 18 090 | 91321 | 75 | 50 | 30 | M10 | 17.5 | 10 | 2577 | 3.0 | 1690 | 10.0 | 23 |
B50/30 | 052 18 046 | 90601 | 65 | 50 | 30 | M10 | 27.5 | 10 | 1926 | 3.0 | 1002 | 10.0 | 23 |
B50/40 | 052 18 073 | 91312 | 65 | 50 | 40 | M10 | 27.5 | 10 | 1860 | 4.6 | 1014 | 15.1 | 23 |
B50/50 | 052 18 111 | 92075 | 50 | 50 | 50 | M10 | 27.5 | 10 | 738 | 6.8 | 494 | 18.0 | 23 |
B50/50 | 052 18 111 | 90844 | 65 | 50 | 50 | M10 | 27.5 | 10 | 1489 | 6.8 | 1000 | 18.0 | 23 |
B60/45 | 052 18 274 | 92502 | 50 | 60 | 45 | M10 | 19.5 | 10 | 1211 | 6.0 | 726 | 16.0 | 23 |
B60/45 | 052 18 274 | 91476 | 65 | 60 | 45 | M10 | 19.5 | 10 | 2676 | 6.0 | 1600 | 16.0 | 23 |
B70/45 | 052 18 200 | 91607 | 50 | 70 | 45 | M10 | 27.5 | 10 | 1400 | 4.7 | 900 | 17.0 | 23 |
B70/45 | 052 18 200 | 90768 | 65 | 70 | 45 | M10 | 27.5 | 10 | 2400 | 4.7 | 1800 | 17.0 | 23 |
B70/60 | 052 18 076 | 92004 | 50 | 70 | 60 | M12 | 37 | 10.5 | 1472 | 7.5 | 806 | 25.0 | 39 |
B70/60 | 052 18 076 | 90639 | 65 | 70 | 60 | M12 | 37 | 10.5 | 2743 | 7.5 | 1439 | 25.0 | 39 |
B75/40 | 052 18 197 | 97227 | 50 | 75 | 40 | M12 | 37 | 10.5 | 2624 | 5.1 | 1257 | 13.6 | 39 |
B75/40 | 052 18 197 | 97226 | 65 | 75 | 40 | M12 | 37 | 10.5 | 5809 | 5.1 | 2775 | 13.6 | 39 |
B75/40 | 052 18 197 | 97228 | 75 | 75 | 40 | M12 | 37 | 10.5 | 8968 | 5.1 | 4313 | 13.6 | 39 |
B75/50 | 052 18 081 | 91575 | 50 | 75 | 50 | M12 | 37 | 10.5 | 2124 | 6.0 | 1147 | 20.0 | 39 |
B75/50 | 052 18 081 | 90642 | 65 | 75 | 50 | M12 | 37 | 10.5 | 4169 | 6.0 | 2191 | 20.0 | 39 |
B75/55 | 052 18 211 | 92459 | 65 | 75 | 55 | M12 | 37 | 12 | 5458 | 7.4 | 2417 | 24.5 | 39 |
B75/55 | 052 18 211 | 90899 | 75 | 75 | 55 | M12 | 37 | 12 | 6233 | 7.4 | 3675 | 24.5 | 39 |
B75/70 | 052 18 114 | 92491 | 50 | 75 | 70 | M12 | 37 | 12 | 1493 | 8.0 | 1000 | 25.0 | 39 |
B75/70 | 052 18 114 | 90666 | 65 | 75 | 70 | M12 | 37 | 12 | 3819 | 8.0 | 1770 | 25.0 | 39 |
B100/40 | 052 18 156 | 597187 | 50 | 100 | 40 | M16 | 36 | 15.8 | 2439 | 1.9 | 1000 | 6.4 | 94.5 |
B100/40 | 052 18 156 | 97186 | 65 | 100 | 40 | M16 | 36 | 15.8 | 5800 | 1.9 | 2441 | 6.4 | 94.5 |
B100/40 | 052 18 156 | 92744 | 75 | 100 | 40 | M16 | 36 | 15.8 | 11471 | 1.9 | 5233 | 6.4 | 94.5 |
B100/40 | 052 18 156 | 92046 | 80 | 100 | 40 | M16 | 36 | 15.8 | 12329 | 1.9 | 5300 | 6.4 | 94.5 |
B100/40 | 052 18 015 | 97182 | 50 | 100 | 40 | M16 | 46 | 15.8 | 2845 | 2.0 | 2112 | 11.5 | 94.5 |
B100/40 | 052 18 015 | 97181 | 65 | 100 | 40 | M16 | 46 | 15.8 | 6291 | 2.0 | 4200 | 11.5 | 94.5 |
B100/40 | 052 18 015 | 92152 | 75 | 100 | 40 | M16 | 46 | 15.8 | 10144 | 2.0 | 6702 | 11.5 | 94.5 |
B100/55 | 052 18 101 | 500635 | 40 | 100 | 55 | M16 | 46 | 15.8 | 2500 | 5.3 | 1800 | 19.6 | 94.5 |
B100/55 | 052 18 101 | 49038638 | 50 | 100 | 55 | M16 | 46 | 15.8 | 4463 | 7.0 | 1951 | 19.0 | 94.5 |
B100/55 | 052 18 101 | 90658 | 65 | 100 | 55 | M16 | 46 | 15.8 | 10560 | 7.0 | 4429 | 19.0 | 94.5 |
B100/55 | 052 18 101 | 92087 | 75 | 100 | 55 | M16 | 46 | 15.8 | 14444 | 7.0 | 6015 | 19.0 | 94.5 |
B100/55 | 052 18 101 | 91108 | 80 | 100 | 55 | M16 | 46 | 15.8 | 19951 | 7.0 | 8358 | 19.0 | 94.5 |
B100/75 | 052 18 084 | 49041335 | 50 | 100 | 75 | M16 | 46 | 15.8 | 2750 | 8.0 | 1274 | 20.0 | 94.5 |
B100/75 | 052 18 084 | 92274 | 65 | 100 | 75 | M16 | 46 | 15.8 | 5904 | 8.0 | 3320 | 20.0 | 94.5 |
B160/75 | 052 18 158 | 92530 | 50 | 160 | 75 | M16 | 46 | 15.8 | 5784 | 6.0 | 3500 | 20.0 | 94.5 |
B160/75 | 052 18 158 | 90693 | 65 | 160 | 75 | M16 | 46 | 15.8 | 18850 | 6.0 | 9020 | 20.0 | 94.5 |
B160/75 | 052 18 158 | 92458 | 75 | 160 | 75 | M16 | 46 | 15.8 | 27100 | 6.0 | 13110 | 20.0 | 94.5 |
B160/75 | 052 18 158 | 91795 | 80 | 160 | 75 | M16 | 46 | 15.8 | 30840 | 6.0 | 18680 | 20.0 | 94.5 |

Type C
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | SHEAR | MAX. BOLT TORQUE (Nm) | |||||
ØD | H | Ød | T | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE C STANDARD | ||||||||||||
C10/10 | 19-0324 | 20-00095 | 60 | 10 | 10 | M4 | 4 | 98 | 1.6 | 12 | 1.2 | 1.3 |
C10/15 | C1015 | 54001138 | 50 | 10 | 15 | M4 | 4 | 15 | 1.1 | 12 | 3.9 | 1.3 |
C10/15 | C1015 | 54001139 | 65 | 10 | 15 | M4 | 4 | 29 | 1.2 | 22 | 3.6 | 1.3 |
C15/15 | 19-0325 | 20-00583 | 60 | 15 | 15 | M4 | 4 | 122 | 1.5 | 41 | 2 | 1.3 |
C15/20 | C1520 | 54001169 | 50 | 15 | 20 | M4 | 4 | 34 | 1.7 | 26 | 5.1 | 1.3 |
C15/20 | C1520 | 54001170 | 65 | 15 | 20 | M4 | 4 | 65 | 1.7 | 50 | 4.9 | 1.3 |
C16/15 | C 1615 | 509219 | 60 | 16 | 15 | M5 | 3 | 57 | 0.8 | 33 | 2.9 | 2.7 |
C16/20 | C 1620 | 509220 | 60 | 16 | 20 | M5 | 3 | 51 | 1.1 | 33 | 3.6 | 2.7 |
C16/25 | C 1625 | 509221 | 60 | 16 | 25 | M5 | 3 | 48 | 1.5 | 51 | 1.8 | 2.7 |
C20/15 | C 2015 | 509222 | 60 | 20 | 15 | M6 | 4 | 102 | 0.7 | 51 | 3.3 | 4.7 |
C20/20 | C 2020 | 509223 | 60 | 20 | 20 | M6 | 4 | 86 | 1.1 | 51 | 4.2 | 4.7 |
C20/20 | 19-0551 | 20-01289 | 60 | 20 | 20 | M6 | 4/6 | 173 | 1.6 | 51 | 2.5 | 8.3 |
C20/25 | C 2025 | 509224 | 60 | 20 | 25 | M6 | 4 | 79 | 1.4 | 51 | 5.0 | 4.7 |
C20/25 | 19-0552 | 20-00584 | 60 | 20 | 25 | M6 | 6 | 153 | 2.2 | 41 | 2.7 | 8.3 |
C20/30 | C 2030 | 509225 |
60 |
20 |
30 |
M6 |
5 |
76 |
1.7 | 51 | 6.3 | 4.7 |
C20/30 |
19-0553 |
20-00363 |
60 |
20 |
30 |
M6 |
6 |
120 |
2.5 |
40 |
3 |
8.3 |
C25/20 |
C 2520 |
509226 |
60 |
25 |
20 |
M8 |
6 |
148 |
1.1 |
80 |
3.0 |
11 |
C25/20 |
19-0327 |
20-01291 |
60 |
25 |
20 |
M6 |
6 |
286 |
1.7 |
92 |
3 |
8.3 |
C25/22 |
C 2522 |
509227 |
60 |
25 |
22 |
M8 |
6 |
141 |
1.2 |
80 |
3.4 |
11 |
C25/25 |
C 2525 |
509228 |
60 |
25 |
25 |
M8 |
6 |
133 |
1.4 |
80 |
4.4 |
11 |
C25/25 |
19-0424 |
20-01292 |
60 |
25 |
25 |
M6 |
6 |
265 |
2.2 |
82 |
3.5 |
8.3 |
C25/30 |
C 2530 |
509229 |
60 |
25 |
30 |
M8 |
6 |
124 |
1.7 |
80 |
6.0 |
11 |
C25/40 |
C 2540 |
509230 |
60 |
25 |
40 |
M8 |
6 |
115 |
2.4 |
115 |
1.8 |
11 |
C30/22 |
C 3022 |
509231 |
60 |
30 |
22 |
M8 |
6 |
219 |
1.2 |
115 |
4.3 |
11 |
C30/25 |
19-0328 |
20-00475 |
60 |
30 |
25 |
M8 |
8 |
377 |
2.2 |
122 |
3.6 |
20 |
C30/30 |
C 3030 |
509232 |
60 |
30 |
30 |
M8 |
6 |
189 |
1.7 |
115 |
5.9 |
11 |
C30/30 |
19-0427 |
20-01455 |
60 |
30 |
30 |
M8 |
10 |
362 |
2.6 |
112 |
4.1 |
20 |
C30/40 |
C 3040 |
509233 |
60 |
30 |
40 |
M8 |
6 |
173 |
2.4 |
204 |
2.6 |
11 |
C30/40 |
19-0812 |
20-00476 |
60 |
30 |
40 |
M8 |
8 |
437 |
3.6 |
212 |
10.9 |
20 |
C40/28 |
C 4028 |
509234 |
60 |
40 |
28 |
M10 |
8 |
390 |
1.6 |
204 |
5.9 |
23 |
C40/30 |
C 4030 |
509235 |
60 |
40 |
30 |
M10 |
8 |
380 |
1.7 |
204 |
5.9 |
23 |
C40/30 |
19-0329 |
20-00551 |
60 |
40 |
30 |
M8 |
8 |
714 |
2.7 |
255 |
5.2 |
20 |
C40/35 |
C 4035 |
509236 |
60 |
40 |
35 |
M10 |
8 |
350 |
2.0 |
204 |
6.7 |
23 |
C40/40 |
C 4040 |
509237 |
60 |
40 |
40 |
M10 |
8 |
330 |
2.4 |
204 |
4.4 |
23 |
C40/40 |
19-0423 |
20-00587 |
60 |
40 |
40 |
M8 |
8 |
663 |
3.9 |
255 |
7.4 |
20 |
C40/45 |
C 4045 |
509238 |
60 |
40 |
45 |
M10 |
8 |
320 |
2.7 |
320 |
2.5 |
23 |
C50/30 |
19-0330 |
20-01456 |
60 |
50 |
30 |
M10 |
10 |
1224 |
2.4 |
408 |
5.2 |
40 |
C50/30 |
C 5030 |
509239 |
60 |
50 |
30 |
M10 |
8 |
670 |
1.6 |
320 |
5.0 |
23 |
C50/35 |
C 5035 |
509240 |
60 |
50 |
35 |
M10 |
8 |
610 |
2.0 |
320 |
5.8 |
23 |
C50/40 |
C 5040 |
509241 |
60 |
50 |
40 |
M10 |
8 |
570 |
2.3 |
320 |
6.5 |
23 |
C50/40 |
19-0436 |
20-01457 |
60 |
50 |
40 |
M10 |
10 |
1122 |
3.3 |
408 |
7.4 |
40 |
C50/45 |
C 5045 |
509242 |
60 |
50 |
45 |
M10 |
8 |
540 |
2.6 |
320 |
7.3 |
23 |
C50/45 |
19-0438 |
20-01025 |
60 |
50 |
45 |
M10 |
10 |
1071 |
4.1 |
408 |
8.6 |
40 |
C50/50 |
C 5050 |
509243 |
60 |
50 |
50 |
M10 |
8 |
520 |
3.0 |
460 |
3.6 |
23 |
C50/50 |
19-0440 |
20-01313 |
60 |
50 |
50 |
M10 |
10 |
1071 |
4.9 |
408 |
9.7 |
40 |
C60/36 |
C 6036 |
509244 |
60 |
60 |
36 |
M10 |
8 |
950 |
2.0 |
460 |
6.5 |
23 |
C60/45 |
C 6045 |
509245 |
60 |
60 |
45 |
M10 |
8 |
840 |
2.6 |
630 |
4.8 |
23 |
C70/35 |
C 7035 |
509246 |
60 |
70 |
35 |
M10 |
9 |
1480 |
1.9 |
630 |
7.3 |
23 |
C70/50 |
C 7050 |
509247 |
60 |
70 |
50 |
M10 |
9 |
1170 |
2.9 |
630 |
10.7 |
23 |
C70/70 |
C 7070 |
509248 |
60 |
70 |
70 |
M10 |
9 |
1010 |
4.2 |
720 |
3.2 |
23 |
C75/40 |
C 7540 |
509249 |
60 |
75 |
40 |
M12 |
9 |
1600 |
2.2 |
720 |
7.3 |
39 |
C75/40 |
19-0447 |
20-01318 |
60 |
75 |
40 |
M12 |
12 |
2957 |
3.2 |
918 |
7 |
70 |
C75/45 |
19-0448 |
20-01541 |
60 |
75 |
45 |
M12 |
12 |
2800 |
3.5 |
920 |
8 |
70 |
C75/50 |
C 7550 |
509261 |
60 |
75 |
50 |
M12 |
9 |
1390 |
2.9 |
720 |
8.0 |
39 |
C75/50 |
19-0450 |
20-01320 |
60 |
75 |
50 |
M12 |
12 |
2651 |
4.1 |
918 |
9 |
70 |
C75/55 |
C 7555 |
509262 |
60 |
75 |
55 |
M12 |
9 |
1590 |
3.9 |
860 |
9.7 |
39 |
C75/55 |
19-0451 |
20-00125 |
60 |
75 |
55 |
M12 |
12 |
2447 |
4.6 |
918 |
10.1 |
70 |
C80/40 |
C 8040 |
509263 |
60 |
80 |
40 |
M14 |
12 |
1900 |
2.3 |
820 |
10.6 |
62 |
C80/70 |
C 8070 |
509265 |
60 |
80 |
70 |
M14 |
12 |
1620 |
5.3 |
970 |
13.0 |
62 |
C80/80 |
C 8080 |
509266 |
60 |
80 |
80 |
M14 |
12 |
1650 |
6.1 |
970 |
14.4 |
62 |
C100/40 |
C 10040 |
509267 |
60 |
100 |
40 |
M16 |
14 |
3340 |
2.4 |
1280 |
8.0 |
95 |
C100/40 |
19-0332 |
20-01324 |
60 |
100 |
40 |
M16 |
16 |
6628 |
2.9 |
1530 |
5.6 |
170 |
C100/55 |
C 10055 |
509268 |
60 |
100 |
55 |
M16 |
14 |
3230 |
3.8 |
1520 |
9.6 |
95 |
C100/55 |
19-0446 |
20-01325 |
60 |
100 |
55 |
M16 |
16 |
5200 |
4.9 |
1530 |
9.1 |
170 |
C100/60 |
C 10060 |
509269 |
60 |
100 |
60 |
M16 |
14 |
3060 |
4.2 |
1520 |
10.6 |
95 |
C100/75 |
C 10075 |
509271 |
60 |
100 |
75 |
M16 |
14 |
2730 |
5.4 |
1520 |
13.6 |
95 |
C100/80 |
C 10080 |
509272 |
60 |
100 |
80 |
M16 |
14 |
2650 |
5.8 |
1520 |
14.5 |
95 |
C100/100 | C 100100 | 509273 | 60 | 100 | 100 | M16 | 14 | 2440 | 7.4 | 1520 | 18.4 | 95 |
TYPE C CONTOURED | ||||||||||||
C15/15 |
052 181 60 |
90767 |
50 |
15 | 15 | M4 | 4 | 113 | 1.0 | 62 | 3.0
|
1.3 |
C15/15 |
052 18 060 |
90617 |
65 |
15 |
15 |
M4 |
4 |
236 |
1.0 |
120 |
3.0 |
1.3 |
C20/20 |
052 18 053 |
97163 |
50 |
20 |
20 |
M6 |
6.8 |
203 |
1.1 |
83 |
4.0 |
4.7 |
C20/20 |
052 18 053 |
97162 |
65 |
20 |
20 |
M6 |
6.8 |
376 |
1.1 |
186 |
4.0 |
4.7 |
C20/25 |
052 18 097 |
91741 |
50 |
20 |
25 |
M6 |
6.8 |
113 |
1.6 |
63 |
4.4 |
4.7 |
C20/25 |
052 18 097 |
91063 |
65 |
20 |
25 |
M6 |
6.8 |
211 |
1.6 |
123 |
4.4 |
4.7 |
C25/20 |
052 18 088 |
90648 |
65 |
25 |
20 |
M6 |
5.8 |
446 |
1.2 |
183 |
3.2 |
4.7 |
C30/25 |
052 18 165 |
91389 |
50 |
30 |
25 |
M8 |
7.9 |
354 |
1.6 |
140 |
4.4 |
11 |
C30/25 |
052 18 165 |
91028 |
65 |
30 |
25 |
M8 |
7.9 |
851 |
1.6 |
337 |
4.4 |
11 |
C30/30 |
052 18 069 |
91161 |
50 |
30 |
30 |
M8 |
7.9 |
367 |
2.4 |
164 |
7.5 |
11 |
C30/30 |
052 18 069 |
91062 |
65 |
30 |
30 |
M8 |
7.9 |
765 |
2.4 |
365 |
7.5 |
11 |
C40/30 |
052 18 021 |
91273 |
65 |
40 |
30 |
M8 |
7.9 |
710 |
1.5 |
407 |
5.0 |
11 |
C40/30 |
052 18 002 |
90217 |
50 |
40 |
30 |
M10 |
10 |
671 |
1.2 |
268 |
4.0 |
23 |
C40/30 |
052 18 002 |
90565 |
65 |
40 |
30 |
M10 |
10 |
1414 |
1.2 |
524 |
4.0 |
23 |
C40/30 |
052 18 002 |
91112 |
75 |
40 |
30 |
M10 |
10 |
1998 |
1.2 |
790 |
4.0 |
23 |
C40/40 |
052 18 043 |
92282 |
50 |
40 |
40 |
M8 |
7.9 |
418 |
4.0 |
222 |
12.0 |
11 |
C40/40 |
052 18 043 |
90596 |
65 |
40 |
40 |
M8 |
7.9 |
1022 |
4.0 |
450 |
12.0 |
11 |
C50/30 |
052 18 091 |
92163 |
50 |
50 |
30 |
M10 |
10 |
750 |
3.0 |
494 |
10.0 |
23 |
C50/30 |
052 18 091 |
91074 |
65 |
50 |
30 |
M10 |
10 |
1926 |
3.0 |
1002 |
10.0 |
23 |
C50/40 |
052 18 074 |
91110 |
50 |
50 |
40 |
M10 |
10 |
737 |
3.1 |
462 |
10.0 |
23 |
C50/40 |
052 18 074 |
91236 |
65 |
50 |
40 |
M10 |
10 |
1440 |
3.1 |
847 |
10.0 |
23 |
C50/40 |
052 18 074 |
91197 |
75 |
50 |
40 |
M10 |
10 |
2110 |
3.1 |
1288 |
10.0 |
23 |
C50/45 |
052 18 176 |
91402 |
50 |
50 |
45 |
M10 |
10 |
830 |
4.8 |
538 |
17.0 |
23 |
C50/50 |
052 18 112 |
91412 |
50 |
50 |
50 |
M10 |
10 |
529 |
4.0 |
249 |
10.0 |
23 |
C50/50 |
052 18 112 |
91037 |
65 |
50 |
50 |
M10 |
10 |
876 |
4.0 |
556 |
10.0 |
23 |
C60/45 |
052 18 275 |
93699 |
50 |
60 |
45 |
M10 |
10 |
1359 |
3.8 |
635 |
10.0 |
23 |
C60/45 |
052 18 275 |
93159 |
65 |
60 |
45 |
M10 |
10 |
2660 |
3.8 |
1230 |
10.0 |
23 |
C70/45 |
052 18 207 |
461260 |
50 |
70 |
45 |
M10 |
10.5 |
2161 |
3.6 |
879 |
9.6 |
23 |
C70/45 |
052 18 207 |
90772 |
65 |
70 |
45 |
M10 |
10.5 |
4176 |
3.6 |
1699 |
9.6 |
23 |
C70/60 |
052 18 077 |
90172 |
50 |
70 |
60 |
M12 |
10.5 |
1095 |
5.5 |
619 |
19.0 |
39 |
C70/60 |
052 18 077 |
90640 |
65 |
70 |
60 |
M12 |
10.5 |
2486 |
5.5 |
1481 |
19.0 |
39 |
C75/40 |
052 18 198 |
97233 |
50 |
75 |
40 |
M12 |
10.5 |
1575 |
1.5 |
630 |
5.0 |
39 |
C75/40 |
052 18 198 |
97230 |
65 |
75 |
40 |
M12 |
10.5 |
2530 |
1.5 |
1525 |
5.0 |
39 |
C75/40 |
052 18 198 |
97234 |
75 |
75 |
40 |
M12 |
10.5 |
4378 |
1.5 |
2162 |
5.0 |
39 |
C75/40 |
052 18 198 |
97229 |
80 |
75 |
40 |
M12 |
10.5 |
7350 |
1.5 |
2945 |
5.0 |
39 |
C75/50 |
052 18 082 |
91801 |
50 |
75 |
50 |
M12 |
10.5 |
2840 |
5.0 |
1351 |
14.0 |
39 |
C75/50 |
052 18 082 |
90643 |
65 |
75 |
50 |
M12 |
10.5 |
4815 |
5.0 |
2296 |
14.0 |
39 |
C75/50 |
052 18 082 |
91460 |
75 |
75 |
50 |
M12 |
10.5 |
5508 |
5.0 |
2607 |
14.0 |
39 |
C75/55 |
052 18 212 |
91045 |
65 |
75 |
55 |
M12 |
10.5 |
3861 |
5.0 |
1524 |
13.0 |
39 |
C75/70 |
052 18 115 |
90342 |
50 |
75 |
70 |
M12 |
10.5 |
1493 |
8.0 |
1000 |
25.0 |
39 |
C75/70 |
052 18 115 |
90667 |
65 |
75 |
70 |
M12 |
10.5 |
3819 |
8.0 |
1770 |
25.0 |
39 |
C100/55 |
052 18 102 |
91611 |
50 |
100 |
55 |
M16 |
15.8 |
4463 |
7.0 |
1951 |
19.0 |
94.5 |
C100/55 |
052 18 102 |
90975 |
65 |
100 |
55 |
M16 |
15.8 |
10560 |
7.0 |
4429 |
19.0 |
94.5 |
C100/55 |
052 18 102 |
91522 |
75 |
100 |
55 |
M16 |
15.8 |
17696 |
7.0 |
8151 |
19.0 |
94.5 |
C100/75 |
052 18 049 |
90602 |
50 |
100 |
75 |
M16 |
15.8 |
2700 |
6.5 |
1573 |
20.0 |
94.5 |
C100/75 |
052 18 049 |
90603 |
65 |
100 |
75 |
M16 |
15.8 |
2681 |
6.5 |
2256 |
20.0 |
94.5 |
C160/75 |
052 18 146 |
90684 |
50 |
160 |
75 |
M16 |
15.8 |
5784 |
6.0 |
3500 |
20.0 |
94.5 |
C160/75 |
052 18 146 |
91431 |
65 |
160 |
75 |
M16 |
15.8 |
18850 |
6.0 |
9020 |
20.0 |
94.5 |
C200/70 |
052 18 162 |
92531 |
50 |
200 |
70 |
M16 |
15.8 |
28325 |
8.5 |
9269 |
23.0 |
94.5 |
C200/70 |
052 18 162 |
90618 |
65 |
200 |
70 |
M16 |
15.8 |
40704 |
8.5 |
11126 |
23.0 |
94.5 |
C75/55 |
052 18 212 |
92517 |
75 |
75 |
55 |
M12 |
10.5 |
4761 |
5.0 |
2246 |
13.0 |
39 |

Type D
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | MAX. BOLT TORQUE (Nm) | ||||
ØD | H | Ød | L | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE D STANDARD | ||||||||||
D13/10 | D 1310 | 509157 | 60 | 13 | 10 | M5 | 10 | 46 | 0.7 | 2.7 |
D13/13.5 | D 1313 | 509158 | 60 | 13 | 13.5 | M5 | 10 | 41 | 1.0 | 2.7 |
D13/15 | D 1315 | 509159 | 60 | 13 | 15 | M5 | 10 | 41 | 1.1 | 2.7 |
D13/20 | D 1320 | 509160 | 60 | 13 | 20 | M5 | 10 | 37 | 1.5 | 2.7 |
D15/10 | D 1510 | 54001836 | 65 | 15 | 10 | M4 | 10 | 87 | 0.8 | 1.3 |
D15/15 | D 1515 | 54001846 | 65 | 15 | 15 | M4 | 10 | 70 | 1.3 | 1.3 |
D16/10 | D 1610 | 509161 | 60 | 16 | 10 | M5 | 12 | 79 | 0.7 | 2.7 |
D16/15 | D 1615 | 509164 | 60 | 16 | 15 | M5 | 12 | 65 | 1.1 | 2.7 |
D16/20 | D 1620 | 509165 | 60 | 16 | 20 | M5 | 12 | 59 | 1.4 | 2.7 |
D16/25 | D 1625 | 509166 | 60 | 16 | 25 | M5 | 12 | 59 | 1.9 | 2.7 |
D20/8.5 | D 208.5 | 509167 | 60 | 20 | 8.5 | M6 | 16.5 | 172 | 0.5 | 4.7 |
D20/15 | D 2015 | 509168 | 60 | 20 | 15 | M6 | 16.5 | 112 | 1.0 | 4.7 |
D20/20 | D 2020 | 509169 | 60 | 20 | 20 | M6 | 16.5 | 99 | 1.4 | 4.7 |
D20/25 | D 2025 | 509170 | 60 | 20 | 25 | M6 | 16.5 | 92 | 1.8 | 4.7 |
D20/30 | D 2030 | 509171 | 60 | 20 | 30 | M6 | 16.5 | 92 | 2.3 | 4.7 |
D25/10 | D 2510 | 509172 | 60 | 25 | 10 | M8 | 20 | 273 | 0.6 | 11 |
D25/15 | D 2515 | 509173 | 60 | 25 | 15 | M8 | 20 | 195 | 1.0 | 11 |
D25/19 | D 2519 | 509174 | 60 | 25 | 19 | M8 | 20 | 171 | 1.3 | 11 |
D25/22 | D 2522 | 509176 | 60 | 25 | 22 | M8 | 20 | 161 | 1.6 | 11 |
D25/25 | D 2525 | 509177 | 60 | 25 | 25 | M8 | 20 | 161 | 1.9 | 11 |
D25/30 | D 2530 | 509178 | 60 | 25 | 30 | M8 | 20 | 145 | 2.2 | 11 |
D25/40 | D 2540 | 509179 | 60 | 25 | 40 | M8 | 20 | 136 | 3.0 | 11 |
D30/15 | D 3015 | 509180 | 60 | 30 | 15 | M8 | 25 | 287 | 1.2 | 11 |
D30/22 | D 3022 | 509181 | 60 | 30 | 22 | M8 | 25 | 249 | 1.6 | 11 |
D30/30 | D 3030 | 509182 | 60 | 30 | 30 | M8 | 25 | 220 | 2.2 | 11 |
D30/40 | D 3040 | 509183 | 60 | 30 | 40 | M8 | 25 | 203 | 3.0 | 11 |
D40/20 | D 4020 | 509184 | 60 | 40 | 20 | M10 | 25 | 544 | 1.4 | 23 |
D40/25 | D 4025 | 509185 | 60 | 40 | 25 | M10 | 25 | 474 | 1.8 | 23 |
D40/35 | D 4035 | 509186 | 60 | 40 | 35 | M10 | 25 | 407 | 2.6 | 23 |
D40/40 | D 4040 | 509187 | 60 | 40 | 40 | M10 | 25 | 407 | 3.1 | 23 |
D40/45 | D 4045 | 509188 | 60 | 40 | 45 | M10 | 25 | 376 | 3.4 | 23 |
D50/20 | D 5020 | 54001952 | 65 | 50 | 20 | M10 | 28 | 1240 | 1.8 | 23 |
D50/25 | D 5025 | 509189 | 60 | 50 | 25 | M10 | 25 | 850 | 1.8 | 23 |
D50/35 | D 5035 | 509190 | 60 | 50 | 35 | M10 | 25 | 700 | 2.6 | 23 |
D50/45 | D 5045 | 509191 | 60 | 50 | 45 | M10 | 25 | 630 | 2.9 | 23 |
D60/22 | D 6022 | 509193 | 60 | 60 | 22 | M10 | 25 | 1551 | 1.5 | 23 |
D60/25 | D 6025 | 509194 | 60 | 60 | 25 | M10 | 25 | 1385 | 1.8 | 23 |
D60/36 | D 6036 | 509195 | 60 | 60 | 36 | M10 | 25 | 1083 | 2.6 | 23 |
D60/45 | D 6045 | 509196 | 60 | 60 | 45 | M10 | 25 | 971 | 3.3 | 23 |
D70/35 | D 7035 | 509197 | 60 | 70 | 35 | M10 | 25 | 1650 | 2.5 | 23 |
D70/50 | D 7050 | 509198 | 60 | 70 | 50 | M10 | 25 | 1351 | 3.7 | 23 |
D70/70 | D 7070 | 509199 | 60 | 70 | 70 | M10 | 25 | 1351 | 3.7 | 23 |
D80/25 | D 8025 | 509201 | 60 | 80 | 25 | M14 | 35 | 3195 | 1.7 | 62 |
D80/30 | D 8030 | 509203 | 60 | 80 | 30 | M14 | 35 | 2674 | 2.1 | 62 |
D80/40 | D 8040 | 509204 | 60 | 80 | 40 | M14 | 35 | 2140 | 2.9 | 62 |
D80/70 | D 8070 | 509205 | 60 | 80 | 70 | M14 | 35 | 1620 | 5.3 | 62 |
D80/80 | D 8080 | 509206 | 60 | 80 | 80 | M14 | 35 | 1620 | 6.3 | 62 |
TYPE D CONTURED | ||||||||||
D15/6 |
030 18 068 |
90496 |
65 |
15 |
6 |
M4 |
15 |
315 |
1.2 |
1.3 |
D15/13 | 030 18 029 | 91040 | 65 | 15 | 13 | M4 | 15 | 97 | 1.8 | 1.3 |
D16/4 | 030 18 027 | 90308 | 65 | 16 | 4 | M4 | 10 | 473 | 0.7 | 1.3 |
D20/12 | 030 18 055 | 90335 | 65 | 20 | 12 | M6 | 10.5 | 445 | 2.5 | 4.7 |
D20/12 | 030 18 055 | 91589 | 75 | 20 | 12 | M6 | 10.5 | 550 | 2.5 | 4.7 |
D20/16 | 030 18 031 | 97159 | 50 | 20 | 16 | M6 | 18.5 | 149 | 3.4 | 4.7 |
D20/16 | 030 18 031 | 97155 | 65 | 20 | 16 | M6 | 18.5 | 402 | 3.4 | 4.7 |
D20/16 | 030 18 031 | 97156 | 80 | 20 | 16 | M6 | 18.5 | 694 | 3.4 | 4.7 |
D30/16 | 030 18 095 | 97197 | 65 | 30 | 16 | M8 | 13 | 1098 | 3.2 | 11 |
D30/16 | 030 18 094 | 97196 | 65 | 30 | 16 | M8 | 20 | 1098 | 3.2 | 11 |
D30/16 | 030 18 035 | 597193 | 65 | 30 | 16 | M8 | 23 | 1098 | 3.2 | 11 |
D30/18 | 030 18 133 | 97198 | 65 | 30 | 18 | M8 | 23 | 580 | 3.5 | 11 |
D30/26 |
030 18 037 |
90317 |
65 |
30 |
26 |
M8 |
23 |
798 |
5.2 |
11 |
D40/26 |
030 18 039 |
91070 |
65 |
40 |
26 |
M10 |
27.5 |
2152 |
5.5 |
23 |
D40/30 |
030 18 120 |
90358 |
65 |
40 |
30 |
M8 |
22.5 |
1469 |
5.5 |
11 |
D40/30 |
030 18 023 |
90305 |
65 |
40 |
30 |
M10 |
27.5 |
1502 |
5.5 |
23 |
D50/12 |
030 18 026 |
90307 |
65 |
50 |
12 |
M10 |
27.5 |
4879 |
1.9 |
23 |
D50/36 | 030 18 041 | 90321 | 65 | 50 | 36 | M10 | 27.5 | 2563 | 7.0 | 25 |
D50/37.5 |
030 18 054 |
500068 |
65 |
50 |
37.5 |
M10 |
27.5 |
2851 |
7.5 |
23 |
D70/55 | 030 18 043 | 90324 | 65 | 70 | 55 | M12 | 37 | 2729 | 7.8 | 39 |
D75/20 |
030 18 045 |
597219 |
65 |
75 |
20 |
M12 |
37 |
7742 |
3.0 |
39 |
D75/30 | 030 18 137 | 90362 | 65 | 75 | 30 | M12 | 37 | 7481 | 6.1 | 39 |
D75/45 |
030 18 047 |
91616 |
65 |
75 |
45 |
M12 |
37 |
5224 |
8.0 |
39 |
D160/65 |
030 18 165 |
91253 |
65 |
160 |
65 |
M16 |
46 |
30658 |
13.3 |
94.5 |

Type E
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | MAX. BOLT TORQUE (Nm) | ||||
ØD | H | Ød | T | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE E STANDARD | ||||||||||
E15/13 | 030 18 030 | 90310 | 65 | 15 | 13 | M4 | 4 | 100 | 1.6 | 1.3 |
E20/12 | 030 18 159 | 90377 | 65 | 20 | 12 | M6 | 6.8 | 223 | 1.6 | 4.7 |
E20/16 | 030 18 032 | 97160 | 65 | 20 | 16 | M6 | 6.5 | 170 | 2.2 | 4.7 |
E30/15 | E 3015 | 54001897 | 65 | 30 | 15 | M8 | 8 | 390 | 3.5 | 11 |
E30/18 | 030 18 161 | 597200 | 40 | 30 | 18 | M8 | 7.4 | 206 | 2.4 | 11 |
E30/30 | E 3030 | 54001920 | 65 | 30 | 30 | M8 | 8 | 275 | 2.3 | 11 |
E40/20 | E 4020 | 54001932 | 65 | 40 | 20 | M10 | 8 | 680 | 11.1 | 23 |
E40/30 | 030 18 162 | 90379 | 65 | 40 | 30 | M8 | 8.5 | 793 | 4.1 | 11 |
E40/30 | 030 18 099 | 93047 | 65 | 40 | 30 | M10 | 10 | 868 | 4.1 | 23 |
E40/40 | E 4040 | 54001943 | 65 | 40 | 40 | M10 | 8 | 480 | 11.8 | 23 |
E50/20 | E 5020 | 54001953 | 65 | 50 | 20 | M10 | 8 | 1240 | 1.8 | 23 |
E50/20 | 19-0350 | 20-00501 | 60 | 50 | 20 | M10 | 10 | 1530 | 2 | 23 |
E50/36 | 19-0456 | 20-00607 | 60 | 50 | 36 | M10 | 10 | 520 | 3.5 | 40 |
E50/36 | 19-0456 | 20-00502 | 60 | 50 | 36 | M10 | 10 | 1200 | 3.5 | 40 |
E50/40 | 19-0834 | 20-01406 | 60 | 50 | 40 | M10 | 10 | 1122 | 4.3 | 40 |
E50/45 | 19-0457 | 20-01407 | 60 | 50 | 45 | M10 | 11 | 1071 | 5.1 | 40 |
E50/50 | E 5050 | 54001980 | 65 | 50 | 50 | M10 | 8 | 760 | 4.7 | 23 |
E75/20 | 030 18 046 | 97221 | 60 | 75 | 20 | M12 | 9.5 | 5100 | 2.0 | 39 |
E75/30 | 030 18 164 | 90381 | 65 | 75 | 30 | M12 | 10.5 | 4321 | 4.0 | 39 |
E75/30 | 030 18 164 | 500194 | 75 | 75 | 30 | M12 | 10.5 | 6710 | 4.0 | 39 |
E75/45 | 030 18 048 | 92047 | 50 | 75 | 45 | M12 | 10.5 | 1717 | 6.3 | 39 |
E75/45 | 030 18 048 | 91537 | 65 | 75 | 45 | M12 | 10.5 | 3322 | 6.3 | 39 |
E75/45 | 030 18 048 | 90327 | 75 | 75 | 45 | M12 | 10.5 | 5160 | 6.3 | 39 |
E100/69 | 030 18 050 | 91773 | 75 | 100 | 69 | M16 | 15.8 | 8957 | 9.7 | 94.5 |
E160/65 | 030 18 166 | 95139 | 50 | 160 | 65 | M16 | 15.8 | 10080 | 5.9 | 94.5 |
E160/65 | 030 18 166 | 91265 | 65 | 160 | 65 | M16 | 15.8 | 18090 | 8.0 | 94.5 |

Type TA / KD / KPD
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION | SHEAR |
MAX. BOLT TORQUE (Nm) |
||||||
ØD | H | Ød | K | L | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE TA | |||||||||||||
TA 25/20 | 19-0581 | 20-01610 | 60 | 25 | 20 | M6 | 12 | 18 | 306 | 1 | 120 | 2 | 4.7 |
TA 40/30 | 19-0699 | 20-01647 | 60 | 41 | 30 | M8 | 20 | 20 | 450 | 1.7 | 170 | 3.9 | 11 |
*REFERENCE is defined as ØD/H
REFERENCE* | DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | COMPRESSION |
MAX. BOLT TORQUE (Nm) |
||||
ØD | H | Ød | T | MAX. LOAD (N) |
MAX. DEFLECTION
(mm) |
|||||
TYPE KD | ||||||||||
KD 25/12 | 15-4069 | 10-00087 | 60 | 25 | 12 | M6 | 16 | 306 | 0.8 | 4.7 |
KD 25/13 | 15-3452 | 20-00013 | 60 | 25 | 13 | M6 | 16 | 300 | 0.8 | 4.7 |
KD 25/17 | 19-0582 | 20-01611 | 60 | 25 | 17 | M6 | 18 | 290 | 2 | 4.7 |
KD 25/18 | 030 18 131 | 92544 | 60 | 25 | 18 | M6 | 22.5 | 499 | 1.9 | 4.7 |
KD 50/17 | 19-0506 | 20-00595 | 60 | 50 | 17 | M10 | 28 | 1550 | 2 | 23 |
KD 50/20 | 030 18 061 | 90337 | 65 | 50 | 20 | M10 | 27.5 | 1285 | 2 | 23 |
KD 50/50 | 19-0851 | 20-01469 | 60 | 50 | 50 | M8 | 23 | 1070 | 5.1 | 11 |
TYPE KPD | ||||||||||
KPD 30/30 | 19-0604 | 20-00686 | 60 | 30 | 30 | M8 | 20 | 350 | 6 | 11 |
KPD 30/36 | 19-0507 | 20-00929 | 60 | 30 | 36 | M8 | 20 | 350 | 7 | 11 |
KPD 35/40 | 030 18 025 | 49009020 | 50 | 35 | 40 | M8 | 23 | 129 | 4 | 11 |
KPD 35/40 | 030 18 025 | 90306 | 65 | 35 | 40 | M8 | 23 | 303 | 4 | 11 |
KPD 35/40 | 030 18 025 | 91311 | 75 | 35 | 40 | M8 | 23 | 405 | 4 | 11 |
KPD 50/58 | 14.10235 | 54001982 | 60 | 50 | 58 | M10 | 28 | 4000 | 35.7 | 23 |
KPD 125/78 | 030 18 158 | 90376 | 65 | 125 | 78 | M16 | 46 | 4253 | 10 | 94.5 |
Catalogues

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.