Product Description
Hydro bushes are Elastomer springs with integrated hydraulic damping. Suitable for mountings of combustion engines, cabs, pumps and compressors, mainly in agricultural machines and construction machinery.
DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | AXIAL | RADIAL (Z) | RADIAL (Y) | |||||||||
ØD | Tolerance for ØD | Ød | Tolerance for Ød |
STIFFNESS
(N/mm) |
MAX. LOAD AT S=3mm (N) |
STIFFNESS
(N/mm) |
MAX. LOAD (N) |
STIFFNESS
(N/mm) |
MAX. LOAD AT SY=2mm (N) | ||||||
HYDRO BUSH | |||||||||||||||
046 18 013 | 95573 | 40 | 100 | -0/+0.22 | 25 | -0/+0.052 | 110 | 330 | 220 | 1100 | 300 | 600 | |||
046 18 711 | 49022801 | 40 | 100 | -0/+0.4 | 32 | -0/+0.062 | 110 | 330 | 220 | 1100 | 300 | 600 | |||
046 18 014 | 595574 | 50 | 100 | -0/+0.22 | 25 | -0/+0.052 | 220 | 660 | 320 | 1600 | 600 | 1200 | |||
046 18 708 | 507315 | 50 | 100 | -0/+0.22 | 32 | -0/+0.062 | 220 | 660 | 320 | 1600 | 600 | 1200 | |||
046 18 015 | 595575 | 60 | 100 | -0/+0.4 | 25 | -0/+0.052 | 330 | 990 | 500 | 2500 | 830 | 1660 | |||
046 18 714 | 49022864 | 60 | 100 | -0/+0.4 | 32 | -0/+0.062 | 330 | 990 | 500 | 2500 | 830 | 1660 | |||
046 18 016 | 595576 | 65 | 100 | -0/+0.4 | 32 | -0/+0.062 | 425 | 1275 | 685 | 3450 | 1070 | 2140 | |||
046 18 017 | 95676 | 70 | 100 | -0/+0.4 | 32 | -0/+0.062 | 520 | 1560 | 840 | 4200 | 1300 | 2600 | |||
HD - RATED HYDRO BUSH | |||||||||||||||
046 18 712 | 49022862 | 40 | 100 | -0/+0.4 | 32 | -0/+0.062 | 110 | 330 | 220 | 1100 | 300 | 600 | |||
046 18 713 | 49022863 | 50 | 100 | -0/+0.4 | 32 | -0/+0.062 | 220 | 660 | 320 | 1600 | 600 | 1200 | |||
046 18 705 | 477895 | 60 | 100 | -0/+0.22 | 32 | -0/+0.062 | 330 | 990 | 500 | 2500 | 830 | 1660 | |||
046 18 715 | 49022865 | 65 | 100 | -0/+0.4 | 32 | -0/+0.062 | 425 | 1275 | 685 | 3450 | 1070 | 2140 | |||
046 18 702 | 600984 | 70 | 100 | -0/+0.4 | 32 | -0/+0.062 | 520 | 1560 | 840 | 4200 | 1300 | 2600 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.