Product Description
RA mount uses the rubber profile in shear and compression to obtain good vertical flexibility with the advantage of horizontal stability. For normal speeds of approx. 1500 rpm, the RA provides a degree of isolation of 75-85%. For better isolation, the alternative RAEM or M-Series can be chosen.
Its unique construction and the latest production methods make the RA a high-performance mount, with a number of advantages such as corrosion protection to cope with arduous environments and a domed shaped cover to protect against oil contamination.
REFERENCE | DRAWING NO. | PART NO. |
HARDNESS
(IRHD) |
DIMENSIONS (mm) |
MAX.
LOAD (kN) |
MAX. BOLT
TORQUE (Nm) |
|||||||
ØD | A | K | H | Ød | L | G | |||||||
STANDARD | |||||||||||||
I | V 042 | 050 18 042 | 96517 | 40 | 110 | 140 | 170 | 42 | 13 | - | M12 | 2 | 52 |
96518 | 50 | 3 | |||||||||||
91131 | 65 | 4.3 | |||||||||||
IV | V 052 | 050 18 052 | 96526 | 45 | 153 | 132 | 168 | 54 | 13 | - | M16 | 5.5 | 126 |
96527 | 60 | 7.7 | |||||||||||
96528 | 70 | 12.2 | |||||||||||
IV | V 062 | 050 18 062 | 96537 | 45 | 210 | 180 | 220 | 74 | 18 | - | M20 | 15 | 245 |
96536 | 60 | 22 | |||||||||||
96535 | 70 | 32 | |||||||||||
FAIL SAFE | |||||||||||||
III | RA 50 | 17-1463-1 | 10-00503 | 35 | 65 | 76.2 | 94 | 35 | 8.5 | 10 | M12 | 0.55 | 25 |
10-00504 | 45 | 0.8 | |||||||||||
10-00506 | 70 | 2.4 | |||||||||||
III | V 033 | 050 18 033 | 96538 | 40 | 82 | 105 | 134 | 33 | 11 | 5 | M12 | 0.5 | 31 |
96511 | 50 | 0.7 | |||||||||||
96513 | 65 | 1 | |||||||||||
II | RA 100 | 17-2320-1 | 10-00106 | 40 | 79 | 110 | 130 | 30 | 9 | 12 | M10 | 1.05 | 15 |
II | RA 100 | 17-2321-1 | 10-00107 | 60 | 79 | 110 | 130 | 30 | 9 | 12 | M10 | 2.4 | 15 |
II | RA 100 | 17-2322-3 | 10-00166 | 40 | 79 | 110 | 130 | 30 | 9 | 12 | M12 | 1.05 | 25 |
II | RA 100 | 17-2323-1 | 10-00167 | 60 | 79 | 110 | 130 | 30 | 9 | 12 | M12 | 2.4 | 25 |
II | RA 200 | 17-2326-1 | 10-00110 | 40 | 94 | 124 | 150 | 35 | 10 | 15 | M10 | 1.8 | 15 |
II | RA 200 | 17-2327-1 | 10-00111 | 60 | 94 | 124 | 150 | 35 | 10 | 15 | M10 | 2.8 | 15 |
II | RA 200 | 17-2328-3 | 10-00165 | 40 | 94 | 124 | 150 | 35 | 10 | 15 | M12 | 1.8 | 25 |
II | RA 200 | 17-2329-1 | 10-00091 | 60 | 94 | 124 | 150 | 35 | 10 | 15 | M12 | 2.8 | 25 |
III | RA 350 | 17-2330-3 | 10-00172 | 40 | 101 | 140-148 | 175 | 38 | 14 | 18 | M12 | 2.5 | 25 |
III | RA 350 | 17-2331-1 | 10-00173 | 60 | 101 | 140-148 | 175 | 38 | 14 | 18 | M12 | 4.5 | 25 |
III | RA 350 | 17-2332-2 | 10-00112 | 40 | 101 | 140-148 | 175 | 38 | 14 | 18 | M16 | 2.5 | 50 |
III | RA 350 | 17-2333-1 | 10-00113 | 60 | 101 | 140-148 | 175 | 38 | 14 | 18 | M16 | 4.5 | 50 |
I | V 043 | 050 18 043 | 96520 | 40 | 110 | 140 | 170 | 46.5 | 13 | - | M12 | 2 | 52 |
596521 | 50 | 3 | |||||||||||
96522 | 65 | 4.3 | |||||||||||
IV | V 053 | 050 18 053 | 96529 | 45 | 153 | 132 | 168 | 59.5 | 13 | - | M16 | 5.5 | 126 |
96530 | 60 | 7.7 | |||||||||||
96531 | 70 | 12.2 | |||||||||||
II | RA 500 | 17-2334-1 | 10-00116 | 40 | 123 | 158 | 192 | 41 | 14 | 18 | M16 | 4.5 | 50 |
II | RA 500 | 17-2335-1 | 10-00117 | 60 | 123 | 158 | 192 | 41 | 14 | 18 | M16 | 7 | 50 |
II | RA 800 | 17-4016-1 | 10-00118 | 40 | 144 | 182 | 216 | 46 | 14 | 18 | M16 | 7.5 | 50 |
II | RA 800 | 17-4017-1 | 10-00119 | 60 | 144 | 182 | 216 | 46 | 14 | 18 | M16 | 13 | 50 |
IV | RA 1200 | 17-4031-1 | 10-00154 | 40 | 161 | 140 | 170 | 58 | 14 | - | M20 | 9 | 100 |
IV | RA 1200 | 17-4032-2 | 10-00155 | 60 | 161 | 140 | 170 | 58 | 14 | - | M20 | 16 | 100 |
IV | RA 1800 | 17-4033-2 | 10-00156 | 40 | 181 | 160 | 190 | 66.5 | 14 | - | M20 | 13 | 100 |
IV | RA 1800 | 17-4034-1 | 10-00157 | 60 | 181 | 160 | 190 | 66.5 | 14 | - | M20 | 21 | 100 |
IV | V 063 | 050 18 063 | 49040497 | 45 | 210 | 180 | 220 | 74 | 18 | - | M20 | 15 | 245 |
49040498 | 60 | 22 | |||||||||||
49040499 | 70 | 32 |

Download the Datasheet
Find out more about Trelleborg's RA Mount solutions.