Product Description
UH is an antivibration mounting designed to accommodate axial static and shock loads in both directions. The dynamic natural frequency is constant irrespective of the static load. Mounting type UH is particularly suitable for the suspension of both mobile and static cabs as well as platforms on agricultural vehicles. When fitted with overload/rebound washers, a high strength fail-safe installation is provided.
REFERENCE | DRAWING NO. | PART NO. | DIMENSIONS (mm) | MAX. LOAD (kN) | MAX. TORQUE (Nm) | WASHER PART NO. | ||||||
K | A | H | C | Ød | Ød1 | |||||||
UH 50 | 15-4131 | 10-00086 | 100.5 | 80 | 37 | 91 | 10.5 | 15 | 2.5 | 80 | 20-00608 | |
UH 70 | 15-4132 | 10-00088 | 100.5 | 80 | 37 | 91 | 10.5 | 15 | 4.0 | 120 | 20-00608 |