Cable Grommets
Trelleborg Singlegates are cable
grommets with various design for leading through both low and medium power
current cables as well as various types of tubings. They are suitable for
indoor and outdoor applications and available for both PG-and mm-openings. Trelleborg
Singlegates are available in many different polymers with different
characteristics, such as weather, UV-and ozone resistance, oil resistance and ROHS
compliance. Models VET and GET
are traditional double seal design whereas T-VET and T-GET are new design which also can be used as sealing plug. Both these designs
give absolute protection against dust and strong jets of water and also against effects of immersion between 15 cm and 1 m (IP67).

Cable Entry product selection made easy
You can create your own system depending on your requirements for number of cables and diameters, replace grommets later on if needed and use pre-assembled cables with connectors.