PART No. | DN | L | Bellows (AISI 321) | Flange (carbon steel) | Movements | Springrate | ||||||
Thickness (mm) | No. of Conv. | No. of Plies | D Outside (mm) | K | D Inside (mm) | Holes x d | B | Axial (mm) | N/mm | |||
300 231 040 | 40 | 130 | 0.3 | 20 | 1 | 150 | 110 | 48.3 | 4 x 18 | 16 | ±12 | 82 |
300 231 050 | 50 | 130 | 0.3 | 16 | 2 | 165 | 125 | 60.3 | 4 x 18 | 18 | ±17 | 60 |
300 231 065 | 65 | 130 | 0.3 | 14 | 2 | 185 | 145 | 76.1 | 4 x 18 | 18 | ±20 | 50 |
300 231 080 | 80 | 130 | 0.3 | 13 | 2 | 200 | 160 | 88.9 | 8 x 18 | 20 | ±23 | 41 |
300 231 100 | 100 | 130 | 0.3 | 12 | 2 | 220 | 180 | 114.3 | 8 x 18 | 20 | ±29 | 37 |
300 231 125 | 125 | 130 | 0.3 | 12 | 2 | 250 | 210 | 139.7 | 8 x 18 | 22 | ±32 | 35 |
300 231 150 | 150 | 130 | 0.4 | 12 | 2 | 285 | 240 | 168.3 | 8 x 22 | 22 | ±27 | 69 |
300 231 200 | 200 | 130 | 0.4 | 8 | 2 | 340 | 295 | 219.1 | 12 x 22 | 24 | ±32 | 95 |
300 231 250 | 250 | 130 | 0.4 | 7 | 2 | 405 | 355 | 273 | 12 x 22 | 26 | ±35 | 83 |
Notes:
1. Other SS grades and diameters available upon request

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.