NOMINAL LOAD (KG) | STATIC LOAD RANGE (KG) | STATIC STIFFNESS (N/mm) | STATIC DEFLECTION² (mm) | |||
X | Y | Z | MIN | MAX | ||
10 | 9-18 | 7 | 17 | 13 | 6,2 | 8,6 |
20 | 18-35 | 14 | 35 | 26 | 6,2 | 8,6 |
45 | 35-55 | 24 | 58 | 44 | 8,6 | 11,6 |
70 | 55-90 | 39 | 91 | 70 | 8,2 | 11,2 |
110 | 90-135 | 61 | 149 | 120 | 7,7 | 10,5 |
180 | 135-250 | 175 | 665 | 350 | 4,3 | 5,9 |
320 | 250-380 | 219 | 788 | 500 | 5,4 | 7,4 |
450 | 380-550 | 385 | 1400 | 875 | 4,3 | 5,9 |
NOMINAL LOAD (KG) | ARTICLE NO. | NATO STOCK NUMBER (NSN) | DIMENSIONS¹ (mm) | ||||||||
L | H | H2 | W | W2 | D | D2 | D3 | D4 | |||
10 | 116001010 | 5340-99-778-9769 | 203 | 134 | 41 | 48 | 51 | 9 (M8) | 32 | 36 | M6 |
20 | 116001020 | 5340-99-778-9770 | 203 | 134 | 42 | 48 | 51 | 9 (M8) | 32 | 36 | M6 |
45 | 116001045 | 5340-99-778-9771 | 216 | 166 | 56 | 48 | 51 | 13 (M12) | 32 | 36 | M10 |
70 | 116001070 | 5340-99-778-9772 | 216 | 166 | 57 | 48 | 51 | 13 (M12) | 32 | 36 | M10 |
110 | 116001110 | 5340-99-778-9773 | 216 | 166 | 58 | 48 | 51 | 13 (M12) | 32 | 36 | M10 |
180 | 116001180 | 5340-99-778-9774 | 297 | 229 | 77 | 96 | 102 | 21 (M20) | 64 | 72 | M16 |
320 | 1160011320 | 5340-99-778-9775 | 297 | 229 | 79 | 96 | 102 | 21 (M20) | 64 | 72 | M16 |
450 | 116001450 | 5340-99-778-9776 | 297 | 229 | 81 | 96 | 102 | 21 (M20) | 64 | 72 | M16 |
TYPE | PERMISSIVE DEFORMATION (mm) | MAX. TRANSMITTED ACCELERATION AT STATIC LOAD (M/S2) | ||||
X | Y | Z | X | Y | Z | |
All types | ± 45 | ± 45 | ± 60 | 50 | 150 | 150 |
1 The dimensions are stated in millimeters and apply for an unloaded leaf spring mount.
2 Static deflection of the leaf spring mount at nominal load.
Y TYPE SHOCK MOUNT WITH FIX KIT "TYPE 1" AND "TYPE 2"
FOR Y-TYPE | ARTICLE NO. | NATO STOCK NUMBERS | |
Y-MOUNT | FIX KIT 1 | ||
10 | 116005016 | 5340-99-778-9769 | 5340-99-861-9603 |
20 | 116005026 | 5340-99-778-9770 | 5340-99-861-9603 |
45 | 116005046 | 5340-99-778-9771 | 5340-99-702-0730 |
70 | 116005076 | 5340-99-778-9772 | 5340-99-702-0730 |
110 | 116005116 | 5340-99-778-9773 | 5340-99-702-0730 |
180 | 116005186 | 5340-99-778-9774 | 5340-99-968-1694 |
320 | 116005326 | 5340-99-778-9775 | 5340-99-968-1694 |
450 | 116005456 | 5340-99-778-9776 | 5340-99-968-1694 |
FOR Y-TYPE | ARTICLE NO. | NATO STOCK NUMBERS | |
Y-MOUNT | FIX KIT 2 | ||
10 | 16005017 | 5340-99-778-9769 | 5340-99-131-1422 |
20 | 116005027 | 5340-99-778-9770 | 5340-99-131-1422 |
45 | 116005047 | 5340-99-778-9771 | 5340-99-551-2649 |
70 | 116005077 | 5340-99-778-9772 | 5340-99-551-2649 |
110 | 116005117 | 5340-99-778-9773 | 5340-99-551-2649 |
180 | 116005187 | 5340-99-778-9774 | 5340-99-968-1695 |
320 | 116005327 | 5340-99-778-9775 | 5340-99-968-1695 |
450 | 116005457 | 5340-99-778-9776 | 5340-99-968-1695 |

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.