Product Description
The original Super D Marine Shock Mount series set the standard for marine shock mounts and stands as the pinnacle of innovation in marine installation technology, specifically engineered to withstand the harshest conditions at sea. Designed with heavy-duty applications in mind, the Super D range offers unparalleled protection against extreme shock and vibrations, ensuring the longevity and reliability of your marine equipment.
Key Features
- Enhanced Shock Capacity: With a nominal static deflection of 23 mm, Super D mounts are built to accommodate up to 50 mm of shock excursions in any direction, offering superior protection and stability for your marine installations.
- Versatile Application: Whether it's for the engine room, onboard equipment, or critical instrumentation, the Super D series provides the robust support needed to safeguard against the unpredictable forces encountered at sea.
- Buffer Integration: For extreme conditions, the Super D mounts can be paired with a Buffer, featuring a low-friction contact pad. This combination acts as an effective nonmetallic rake and ramming stop, significantly limiting movement under severe shock forces.
- Maintenance-Free: Designed with longevity in mind, the Super D mounts require minimal maintenance, ensuring your operations run smoothly without unexpected downtime.
The Super D Advantage
- Superior Protection: By effectively absorbing and dispersing shock energy, the Super D mounts protect sensitive equipment from damage, reducing repair costs and extending the lifespan of your investments.
- Operational Efficiency: The enhanced stability provided by Super D mounts leads to improved performance of mounted equipment, ensuring optimal operational efficiency even in the most challenging conditions.
- Customizable Solutions: Understanding that every marine application has unique requirements, we offer customizable Super D mounting solutions to meet the specific needs of your installation.
Ready for Anything
The Super D Marine Shock Mount series is your first line of defense against the unpredictable elements of the sea. With its advanced design and robust construction, the Super D range ensures that your marine installations remain secure, stable, and operational, no matter what challenges you face.
Product Data
| TYPE | A | B | C | Weight (kg) | Rubber hardness | Static vertical stiffness (N/mm) | Dynamic vertical stiffness (N/mm) | Maximum static load (kN) |
|---|---|---|---|---|---|---|---|---|
| 17-1736 | 340 | 280 | 220 | 65 | 45 | 620 | 710 | 14.2 |
| 55 | 920 | 1160 | 21 | |||||
| 65 | 1375 | 1965 | 31.5 | |||||
| 17-1737 | 410 | 350 | 290 | 81 | 45 | 835 | 960 | 19 |
| 55 | 1275 | 1180 | 29.5 | |||||
| 65 | 1960 | 2650 | 44 | |||||
| 17-1738 | 480 | 420 | 420 | 97 | 45 | 1325 | 1520 | 30.5 |
| 55 | 1960 | 2450 | 45 | |||||
| 65 | 2940 | 3975 | 67.8 |
| Vertical | Lateral | Longitudinal |
|---|---|---|
| 1 | 0.95 | 0.17 |
| Product Number | Non-flanged | A | B | C | Weight (kg) | Rubber hardness | Static vertical stiffness (N/mm) | Dynamic vertical stiffness (N/mm) | Maximum static load (kN) |
|---|---|---|---|---|---|---|---|---|---|
| 17-1661 | - | - | - | 220 | 48.5 | 45 | 620 | 710 | 14.2 |
| 55 | 920 | 1160 | 21 | ||||||
| 65 | 1375 | 1965 | 31.5 | ||||||
| 17-1662 | - | - | - | 290 | 64 | 45 | 835 | 960 | 19 |
| 55 | 1275 | 1180 | 29.5 | ||||||
| 65 | 1960 | 2650 | 44 | ||||||
| 17-1663 | - | - | - | 360 | 80 | 45 | 1325 | 1520 | 30.5 |
| 55 | 1960 | 2450 | 45 | ||||||
| 65 | 2940 | 3975 | 67.8 |
| Vertical | Lateral | Longitudinal |
|---|---|---|
| 1 | 1 | 0.22 |
Catalogues

Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.