contactusurl/en/applied-technologies/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Solutions for the electronics and telecommunications industries
Convertors
Trelleborg developed converters, to convert a Stroke signal to a Raster signal. The system accepts a Raster signal, processes the signal, and outputs a standard VGA (Video Graphics Array) signal, that can be plugged into a standard LCD monitor.
Our End of Line Test (EOLT) System for the automotive industry provides the final check that gives you peace of mind that quality and production targets are being met. Building on over 20 years of success, our EOLT systems go beyond simple electric continuity checks. We support functional tests, electro mechanical tests, presences or absences tests, and color checks. All at speed and in perfect sync with your Manufacturing Execution System (MES). Trelleborg’s basic EOLT consists of an industrial PC and proprietary EOLT software in a National Electrical Manufacturers Association (NEMA) enclosure. Additional hardware and software modules are added to support required tests and features. The EOLT connects to the automobile wire harness to simultaneously interrogate each of the systems under test. The EOLT may be delivered as stand-alone system, incorporating features such as Human-Machine Interface (HMIs), finger swipes, Barcode readers, and label machines, or integrated as part of a broader system.
Screen printing
Unitex® screen printing squeegee range is an established brand within Trelleborg Applied Technologies product portfolio. It has a reputation for providing industry-leading performance and exceptional quality.