Eccofloat® are a range of high performance, low-density syntactic foams designed for deep sea buoyancy applications. These composite foams provide ultra-low densities by selecting only the highest specification hollow glass microspheres and combining them within a rigid, high strength resin system. The syntactic foam is typically cast into standard blocks.
Oceanographers also depend on syntactic foams to suspend instrumentation in deep ocean studies. For these applications, the syntactic foam is used in either block form or custom molded shapes for installation in manned and unmanned submersibles such as the legendary Alvin and Jason vehicles that were used to discover and explore the Titanic.
Block form or custom molded shapes available
Various grades
Used to prepare large buoyancy modules
Hydroplanes
Remotely operated vehicles (ROV)
Rudders
Trim adjustment modules for submarines
Acoustic windows
Unmanned and manned vehicles
Sonar domes
This video is courtesy of Triton Submarines, Caledon Oceanic and Verola Media
Eccofloat® DS
Eccofloat® EL
Eccofloat® DG
Eccofloat® TG
Eccofloat® Syntactic Foam Typical Properties
Eccofloat® |
Service Depth (FSW) |
Density
(lbs/ft³) |
Service Pressure (psi) |
Imperial Block Size (Inches) |
TG24
|
6,560
|
24
|
3,000
|
6x12x24
|
TG26 | 9,843 | 26 | 4,444 | 6x12x24 |
TG28 | 11,811 | 28 | 5,846 | 6x12x24 |
TG30 | 16,430 | 30 | 7,307 | 6x12x24 |
TG32 | 19,716 | 32 | 8,768 | 6x12x24 |
TG34 | 22,900 | 34 | 10,164 | 6x12x24 |
TG39 | 38,000 | 39 | 16,872 | 6x12x24 |
EL30 | 6,750 | 30 | 3,000 | 6x12x24 |
EL34 | 20,000 | 34 | 9,000 | 6x12x24 |
EL36 | 24,000 | 36 | 11,000 | 6x12x24 |
DS35 | 26,700 | 35 | 11,888 | 4x12x18 |
DS39 | 38,000 | 39 | 16,872 | 4x12x18 |
Eccofloat® | Max Op Depth (MSW) |
Density (kg/m³) |
Max Op Pressure (bar) |
Upthrust per ltr, based on seawater density of 1,025 kg/m³ |
TG2000 |
2,000 |
385 |
200 |
0.64 |
TG3000 | 3,000 | 415 | 300 | 0.61 |
TG4000 | 4,000 | 468 | 400 | 0.56 |
TG5000 | 5,000 | 480 | 500 | 0.55 |
TG6000 | 6,000 | 513 | 600 | 0.51 |
TG7000 | 7,000 | 544 | 700 | 0.48 |
TG11500 | 11,500 | 639 | 1,150 | 0.37 |
DG1000 | 1,000 | 416 | 100 | 0.61 |
DG2000 | 2,000 | 435 | 200 | 0.59 |
DG3000 | 3,000 | 490 | 300 | 0.54 |
DG5000 | 5,000 | 540 | 500 | 0.49 |
Metric Block Size 750 x 500 x 150 (mm)