Njord UB (Umbilical Buoyancy) is constructed using a polyethylene outer shell filled with a high-performance syntactic foam core. Njord UB is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater. They can also be used in a number of general cable or hose buoyancy applications where the diameter of the cable or hose does not exceed 90mm.
Njord UB incorporates two quick releases, double locking latch mechanisms to reduce installation and removal time. A unique interchangeable internal grommet allows the use of standard floats on all umbilicals 25-90mm in diameter simply by changing the grommet.
Benefits
Quick Installation
Changeable grommet
Application
ROV cable
Umbilical
Hose

Njord UB is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater.

Njord UB is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater.

Njord UB is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater.