Small foam fenders are frequently chosen for rescue boats and coastguard vessels. Manufactured from high energy absorbing, resilient, closed-cell polyethylene foam, encapsulated within a high-performance polyurethane elastomer skin. The elastomer skin can be further reinforced with layers of fabric materials, to provide additional performance.
Small foam fenders are puncture-resistant as they can neither deflate nor absorb water. The fenders can be fixed to the craft using a variety of methods including gluing, bolting or wire tensioning.
Benefits
Easy to install
Puncture resistant
Low maintenance
Application
Rescue boats
Coast guard vessels
Support vessels

Small foam fenders are manufactured from high energy absorbing resilient closed-cell polyethylene foam, encapsulated within a high performance polyurethane elastomer skin.

Small foam fenders are manufactured from high energy absorbing resilient closed-cell polyethylene foam, encapsulated within a high-performance polyurethane elastomer skin.

Small foam fenders are manufactured from high energy absorbing resilient closed-cell polyethylene foam, encapsulated within a high-performance polyurethane elastomer skin.
Small foam fenders are manufactured from high energy absorbing resilient closed-cell polyethylene foam, encapsulated within a high performance polyurethane elastomer skin.