Scandura plank system has an easy to fit pin and wedge fitting arrangement, with superior screening efficiency and high abrasion resistance. The system is available in a wide range of apertures and shore hardnesses to suit every application.
Scandura plank system fits all types of machines and is quick and easy to replace.
Benefits
Adaptable
High efficiency
Longevity
Replaceable
Application
Sand & gravel
Coal
Silica sand
Limestone
Hard rock
Glass recycling

The Scandura plank system has easy to fit pin and wedge fitting arrangement with superior screening efficiency and high abrasion resistance. The system is available in a wide range of apertures and shore hardnesses to suit every application.
The Scandura plank system has easy to fit pin and wedge fitting arrangement with superior screening efficiency and high abrasion resistance. The system is available in a wide range of apertures and shore hardnesses to suit every application.