Being immensely strong and lightweight, carbon fiber is one of the most revolutionary textile fibers in use today.
These properties make it ideal for use in aerospace, defense, automotive, civil engineering, and sport equipment applications, where highly robust materials that are streamlined and not bulky are essential.
- The Airbus A350 XWB is built of 52% Carbon Fiber Reinforced Polymer (CFRP)
Properties | Value |
Tensile Strength (MPa) | 3400 |
Elongation at Break | 1.4 |
Specific Gravity | 1.80 |

Download Carbon Fiber Information
At Trelleborg, our eyes are on tomorrow as our in-house expert technical teams work in partnership with an increasing range of customers to bring industry-changing ideas to actualization with coated materials– whether it’s your concept or ours. Email: ECF@Trelleborg.com