Applications
Delivery hose to transfer abrasive material such as cement, sand, etc.
Design

Overview
Inner tube
natural rubber, black, smooth.
Reinforcement
synthetic textile and antistatic wire
Cover
synthetic SBR rubber, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)