Applications
Abrasive food material delivery hose for food industry such as grain, PVC granules.
Advantages
-Light weight
-Abrasion resistance
-Highly flexible
Design

Overview
Inner tube
natural rubber, white, smooth.
Reinforcement
synthetic textile and antistatic wire
Cover
synthetic SBR rubber, black, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Other diameters or lengths on request.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
100 |
118 |
7 |
21 | 3.8 | 40 | 5513673 | ||
102 |
122 |
7 |
21 | 4.32 | 40 | 5513715 | ||
110 |
123.0 |
7 |
21 | 115.200 | 40 | 5503293 | ||
127 |
144 |
7 |
21 | 160.800 | 40.00 | 5513674 | ||
75 |
93 |
7 |
21 | 2.79 | 40 | 5513671 | ||
90 |
102 |
7 |
21 | 85.600 | 40.00 | 5513672 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)