Applications
For cleaning and wash-down operations in food industry including steam cleaning at temperatures up to +165°C.
Suitable for reel mounted applications.
Also suitable for transfer of aqueous, acidic, alcoholic (up to 70%) or fatty liquid foodstuffs.
Advantages
- A tough cleaning hose specially designed for dairies, meat processing, canneries, fish markets, etc.
- Highly flexible.
- Non staining cover.
- Resistant to animal and vegetable fats.
- Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, red, smooth.
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)