Applications
For suction of light industrial debris and dust.
Suitable for conveying small particles and moderately abrasive materials.
Advantages
- Very light weight and easy to handle.
- Excellent bending radius and flexibility.
- Very good crush resistance.
Design
Technical drawing

Overview
Inner tube
wear resistant NR, beige, smooth.
Reinforcement
synthetic textile, cords, with embedded steel helix.
Cover
rubber coated fabric, white, corrugated.
Temperature range
-30 to +70
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.