Applications
Universal ducting hose for dust, wood chips, small particles and various types of gas.
Advantages
Light and flexible.
Excellent bending radius.
Especially useful when low weight and easy handling are valued.
Design

Overview
Inner tube
wear resistant SBR/NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-40 to +90
Additional information
OD measured on top of corrugation.
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.