Applications

Advantages

Design

3367_5d1b8723-8016-4677-83a7-15caa13a3467.gif
Overview
Inner tube
EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, black, smooth.
Temperature range
-30 to +100
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3