Applications
For sewer suction.
Also for suction or delivery of abrasive materials on stationary systems and for cassette applications on sewer cleaning vehicles.
Advantages
High resistance to abrasive environment and abrasive transportation media.
Suitable both for suction and pressure.
Design
Technical drawing
Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
SBR/NR, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video