Applications
For high pressure transfer of petroleum products and low pressure hydraulic drives and oil return.
Also for handling light or heavy petroleum derivatives, chemicals and anti freeze agents, oil charged compressed air, industrial alkaline and salt water.
Advantages
Excellent resistance to ageing, atmospheric conditions and ozone.
Very good resistance to pressure.
Special compound to resist petroleum products with aromatic content <50%.
Static conductivity assured by the tube and the cover.
Design
Technical drawing

Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, smooth.
Temperature range
-30 to +100
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)