The hose is lined with a material which will not be affected by the Esterified Vegetable Oils in Bio-Diesel products. Gutteling Bio Green hoses can be supplied in 3 pressure ratings. Light Duty: with a 7 bar maximum working pressure, mostly used for tanktruck and railcar applications.
Medium Duty: with a 10.5 bar maximum working pressure, mostly used for industrial applications. Heavy Duty: with a 14 bar maximum working pressure, mostly used for barge and terminal operations. Gutteling Bio Green hoses are produced and certified to international standards like EN 13765,IMO IBC and PED regulations.
Design

WHAT MAKES US THE INDUSTRY LEADER
TYPE APPROVALS
A Type Approval is the mechanism which guarantees the consistency of the entire product range. In other words, a hose produced today is the same as one produced two years ago or two years from now!
INNOVATION
Gutteling stands always in front of new innovations. As an active member in Global guideline committees we guide operators and industrial partners to a safe future.
FAMILY
Following the company’s 25 year anniversary in 2015,
it is exciting to see that several employees are celebrating their 25th anniversary as well. It is the strength of our family that drives Gutteling forward.
TRUST AND CONSISTENCY
The fastest path from “I don’t know you” to “Do whatever you think is right” is consistency in all Composite Hose deliveries and predictability experience in Composite Hose technology.

GUTTELING CHEM BLACK HOSES

GUTTELING CHEM GREEN HOSES

GUTTELING CHEM RED HOSES

GUTTELING VAPER YELLOW HOSES

GUTTELING LNG WHITE HOSES

GUTTELING LNG WHITE STS HOSES

GUTTELING LPG WHITE HOSES

GUTTELING CHEM WHITE HOSES

GUTTELING BIO GREEN HOSES

GUTTELING TANKTRUCK BLUE

GUTTELING OIL BLUE HOSES
Contact us

Gutteling B.V. (head office)
Pelsertstraat 9 Rotterdam , 3044 CH Netherlands