Applications
Rubber hose for LPG (gas cylinders, heaters, welding and LPG lines).
Advantages
- Flexible and light weight for easy handling.
- Long, safe service life.
- A hose cover particularly resistant to atmospheric conditions (ozone and hot spots).
- Special, high quality rubber compounds.
- Very strong textile reinforcement giving high safety factor.
- Clear branding showing gas symbol and date of manufacture.
Design
Technical drawing

Overview
Inner tube
NBR/SBR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, orange, smooth.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)