Applications
For spraying of wet mortar, mixed concrete and other wet products.
Used as a service hose between pump and nozzle in transporting plaster, grout and ready mixed concrete.
Advantages
- High working pressure.
- Light weight, flexible and easy to handle.
- Abrasion resistant tube.
- Non-staining white cover avoids traces on walls and floors.
Design

Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
wear and weather resistant SBR, black, fabric impression.
Temperature range
-30 to +70
Additional information
13.3m lengths available on request, min. order is three pieces and by multiple of three.
Other wall thickness and/or bursting pressure on request.
2 standard colors available.
Type BK = Black
Type WH = White
Other wall thickness and/or bursting pressure on request.
2 standard colors available.
Type BK = Black
Type WH = White
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)