Applications
Rubber hose for use with propane, butane and their mixture in the vapor phase.
Available in class 2 (10bar) and class 3 (30bar).
Advantages
Flexible and light for easy handling.
Excellent resistance to ageing, weather conditions and ozone.
Resistant to flame for 5 sec.
Long and safe service life.
Design
Overview
Inner tube
NBR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, orange, smooth.
Temperature range
-30 to +70
Additional information
Other ID covered by the standard on request.
For WP=10bar: BP=30bar at 23°C, BP=25bar at 70°C.
For WP=30bar: BP=90bar at 23°C, BP=75bar at 70°C.
For WP=10bar: BP=30bar at 23°C, BP=25bar at 70°C.
For WP=30bar: BP=90bar at 23°C, BP=75bar at 70°C.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)