Applications
Textile reinforced rubber hose for hydraulic control lines.
Discharge under pressure of hydraulic fluids, grease, oil-lubricated air and water.
Advantages
Light weight and flexible due to the textile reinforcement.
Elimination of vibrations in hydraulic lines.
Hose cover is highly resistant to oil and grease.
Design

Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
one textile spinned
Cover
oil and weather resistant CR, black, smooth.
Additional information
Delivery terms for every order:
50% in fixed length ;
50% in random lengths:
10-39m for all DN,
41-99m for DN 4.8,
41-119m for DN 6.4 to 15.9,
41-79m for DN 19 to 25.4.
50% in fixed length ;
50% in random lengths:
10-39m for all DN,
41-99m for DN 4.8,
41-119m for DN 6.4 to 15.9,
41-79m for DN 19 to 25.4.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)