The optimum solution for the safe transfer of aggressive fluids such as aromatic solvents, strong acids and oxidizing fluids
Typical configurations
Floating: Terminal and vessel transfer
Submarine: Subsea pipelines and transfer configurations
- Compact nippleless flange with a continuous Fluoroelastomer inner liner delivering reliable long-life protection.
Operational advantages
- Perfect sealing solution without contact between fluid and hose structure or flange.
- Delivering reliable long-life and safe transfer of chemical products and aggressive fluids: typically acids, xylene, toluene and oil with high aromatic content.
- Accepts highest operating temperature.
- Perfect distribution of loads and stresses provides high fatigue resistance.


Specification summary
- Inner liner resistant to chemical products and aggressive fluids.
- Compact nippleless flange.
- Optional reinforcements with integrated bending stiffener
- Continuous inner liner and integrated gaskets.
- Light weight structure DUAL Carcass with steel cable layers and steel rings reinforcement
- Rated pressure up to 21 bar
- Diameter up to 300mm (12") - Up to 600mm (24") on request
- Length up to 12.2m (40')
Standards and verifications
- GMPHOM 2009 certified
- Based on the Trelleborg field proven KLELINE hose design

Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81