An ancillary range designed to enable maximum operational efficiency
The convenience of Trelleborg
Standards and verifications
The reassurance of best practice and standards for:
- Material quality
- Welding
- Non-destructive tests
- Coating

Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81