Reliable and enduring long-life high velocity hose solution for ship-to-ship tanker transfers
Typical configurations
Ship-to-Ship: Tanker to tanker - Tanker to Shore terminal
- Transfer any petroleum product (including additives) such as FAME (Bio Diesel), MTBE or paraxylene.
Operational advantages
- Reliable and enduring long-life hose solution for ship-to-ship transfer.
- Flexible and robust construction even for the most demanding of offshore STS transfer conditions.
- Resistance to complete vacuum.
- No surging or vibration in operation.
- Higher safety factors on burst pressure and adhesions requirements.


Specification summary
- Reinforced flange (IBS)Inner liner Nitrile rubber (NBR) / Continuous– Resistant up to 60% aromatic contents.
- Reinforcement High strength Steel cord layers for each of 2 independent carcasses.
- Robuts outer Cover with textile breakers for contact with tanker rails.
- From 6 to 12’’ ID, velocity up to 21m/s.
- Flange with integrated gasket. Top flange with protection bumper.
Standards and verifications
- GMPHOM 2009
- Every hose is individually tested according to GMPHOM 2009 requirements. This includes layer by layer adhesion, weighting, visual inspection, pressure testing @ 1.5x RP, vacuum testing, bending test and electrical continuity test.
- Each hose is delivered with an individual FAT test certificate.

Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81