Important cost and operational efficiencies for reel transfer applications
Typical configurations
Floating: Reel
Submarine: Reel
- Lightweight Dual Carcass with compact reinforced nippleless flange and integrated bend stiffener provides up to twice the usual service life
- Compact reel design offering operational cost and deck footprint savings
Operational advantages
Specification summary
- Reinforced nippleless flanges.
- Dual Carcass.
- Continuous inner liner.
- Internal and external integrated rubber gaskets.
- Hose end bending stiffeners.
- Steel ring reinforcements.
Standards and verifications
- API Spec 17K
or
- GMPHOM 2009
Reeline and operational options for Dual Carcass
Contact the Trelleborg team for a detailed presentation on how Dual Carcass delivers distinct operational benefits.
Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81