The optimum solution for seawater intake risers (SWIR)
Typical configurations
Submarine: Cooling processes on FPSO and FLNG
- Compact nippleless flange with integrated bending stiffener for reliable hull connection
Operational advantages
- SWILINE delivers up to 30 years’ service life without maintenance.
- Turnkey solution with hypochlorite injection, hull interface, strainer and installation tools.
- Diverless or diver assisted solutions.
- Perfect for deep water suction generating high interface loads.
- Reliably collect deeper and colder water - helping to minimize topside energy need; enabling lower CO2 emissions of the floating unit.


Specification summary
- Reinforced structure with steel cable layers and steel rings.
- Specific continuous inner liner for extra-long durability against hypochlorite injection.
- Hydrodynamic analysis (static, dynamic, extreme) and fatigue analysis insures optimum long-life performance in all environmental and operational conditions.
- Diameter up to 1100mm (44").
Standards and verifications
- API Spec 17K or based on GMPHOM requirements.

Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2 FranceTel: 04 73 25 81 81