Trelleborg rubber matting WIDE RIBBED

GROOVED + profile

Wide ribbed M39 (MG)

Overview
ill_gear_bg_rgb
Features
Grooved profile.
ill_alternative_bg_rgb
Application
Floor mats, protection of walls, partitions, doors, columns, for public places and production units.

Elevators mats, production units lifts.

Entrance mats for supermarkets or chain stores.

Mats for vans, cars, trucks.

Acoustic insulating partitions.

Decoration panels.

Indoor installations.
ill_coated_systems_bg_rgb
Advantages
High dimensional and color stability
High hardness and abrasion properties, which means a better transit resistance
Good scratch resistance
Good adhesion to different possible substrates
Very good wear and tear resistance
Non-slippery
Acoustic insulation
Low maintenance thanks to grooved profile enabling easy water and washing products removal
Excellent walking and standing comfort
ill_protect_bg_rgb
Benefit
Cleanliness, hygiene
Comfort
Safety
Mechanical, Physical and Chemical Properties
Mechanical
Measure characteristic Standard Value
Hardness ASTM D2240 70 ± 5 Shore A
Abrasion resistance (5N) ISO 4649 ≤ 200 mm³
Residual indentation EN ISO 24343 ≤ 0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Diluted acids and bases ISO 10140-3 12 db
Chemical Resistance
Common cleaning products EN 423 Good
Dimensions
Thickness (mm) Width (mm) Length (m) Weight (kg/m2) Pattern
5.0±0.4 1400.0±2% 10.0±2% 5.81 MG
Identification
Branding Without.
Back face Fabric impression.
Packaging Rolled on cardboard tube Ø 80mm.
Wrapping Black polyethylene film.
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.
Downloads

Rubber Sheeting and Matting

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3