Platinum Grade Silicone Multi-Lumen Tubing

Biocompatible, inert and high purity
Key benefits:
- Numerous lumens/channels
- Over-molded connectors to separate lumen into individual tubes
- Platinum cured for a high degree of purity
- Extended post cure for lowest level extractables
- Biocompatible, inert, non-reactive with other elements per systemic testing
- Odorless, tasteless, non-toxic for use in medical, food, drug, personal care, and deionized water applications
- Non-leaching plasticizers
- Sterilizable by radiation, EtO, steam – 0.2 MPa at +122 °C / 30 psi at +253 °F
- Resist temperature extremes – flexibility retention: -53 °C to +226 °C / -65 °F to +440 °F
- Translucent for visual monitoring
Typical Healthcare & Medical applications:
Catheters, electronics, analytical equipment, fluid transfer, drug delivery, medical instrumentation
Multi-Lumen meets miniaturization
With our miniature extruded multi-lumen tubing, we partner with the developers of medical devices for cardiac rhythm management and interventional cardiology.
About Tubing
Since 1982, Trelleborg Medical Solutions has supplied high quality medical grade silicone products. Pharmatube™ is extruded in a cleanroom using GMP practices in FDA registered facilities. Pharmatube™ is supported by comprehensive and extensive USP biocompatibility tests performed on the products.