HiMod® Slydring® HC

.

SLYDRING® IN GENERAL
The function of Slydring® is to guide the piston and piston rod of a hydraulic cylinder to absorb the transverse forces during operation. At the same time, metallic contact between the sliding parts of the cylinder (e.g. piston and cylinder barrel or rod and cylinder head) must be prevented. Non-metallic guide rings offer major benefits compared with the traditional metallic guides:
- Cost-efficient production
- High load bearing capacity
- Eliminates local stress concentrations
- Wear-resistant, long service lives
- Metal/plastic pairing eliminates fretting and seizure
- Favorable friction behavior
- Damping of mechanical vibrations
- Good wiping effect, embedding of foreign particles possible
- Protecting the seal against ‘dieseling’
- Eliminates hydrodynamic pressure problems in the guide system
- Simple closed groove, easy installation
- Low service cost

HIMOD® HIGH MODULUS PLASTIC MATERIALS
HiMod® refers to a range of high-modulus plastic materials that Trelleborg Sealing Solutions developed for applications demanding high wear and chemical resistance performance. These materials also exhibit low friction performance created by a unique balance of internal lubricants and wear inhibiting agents. The materials can be machined or injection molded, providing engineers the design freedom to develop the most economical manufacturing method.